System Plast® Extra Plus Stainless Steel Chain and HB Pin
The competitor’s chain on the manufacturer’s crate pre-sort table was suffering from heavy wear due to the abrasive conditions which come from the handling of the crates and glass bottles.
System Plast® Solution
The System Plast SSEL815-K325HB chain is made with a special 400 series Extra Plus high performance stainless steel material. This chain is also supplied with a hardened “HB” pin. The combination of the two is excellent for high speed or combined high speed and abrasive applications.
Application
Crate pre-sort table.
Solution Type
Reduced maintenance costs and increased production efficiency.
Talk to one of our expert sales professionals about how our solutions can efficiently power your business.
Key Customer need(s) and Benefits from System Plast Products
The SSEL815-K325HB chain with the HB pin has both exceptionally high corrosion and wear resistance characteristics. Almost 2 years later, the customer checked on the wear of the chain and found hardly any wear since installation. In these harsh circumstances, our chain offers an extended service life. The HB pin is now standard in highly abrasive applications such as this, significantly reducing maintenance costs.
Product/Part Description
SSEL815-K325HB chain with the HB pin.
Situation
Product: full/empty bottles in crates
Weight: 26 (lbs/pc)
Capacity : 1,200 (pcs/hour)
Speed: 98 (ft/min)
Line position: crate pre sort table
Product size: 12” x 15.75”
Abrasives: glass, sand and dirt
Temperature: 68° F
Special conditions: dirty crates; little cleaning
The special 400 series Extra Plus high performance stainless steel chain was specially developed for high speed and heavy duty applications. It offers excellent corrosion resistance and the highest surface hardness available.
The HB pin is vacuum hardened stainless steel with exceptionally high wear resistance characteristics, extending the life of your chains. It also has good corrosion and chemical resistance and is ideal for high speed and/or abrasive applications.
Features and Benefits
Surface hardness of HRC 26-30
Extremely flat and superior surface finish leading to improved product stability over standard chain series
High corrosion and wear resistance
Higher ultimate yield loading capability versus standard pins
Typically used in pressureless combiners and extra long conveyors
Ultimate abrasion resistance
Outstanding wear life
Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.