System Plast® Nolu Clean Bearings For Food Processing Solution
System Plast® Solution
Nolu®-Clean washdown bearings with rear back side seal and end caps were a drop-in replacement from the competitor bearings they were using. The back side seal eliminated the particle entrapment point and did not require any additional sealing components or frame changes. The customer said, “I think we’ve solved our problem.”
Application
Food Processing Equipment
Solution Type
Downtime Reduction
Maintenance Cost Savings
Description of the Problem
A food processing equipment manufacturer was receiving complaints that bread crumbs used in a chicken breading process were getting packed in the open area between the back of the bearing and the conveyor frame. This particle entrapment was a concern to inspectors and plant personnel. Using a competitor mounted ball bearing, the customer was reviewing the potential use of auxiliary seals and changes to the conveyor
frame.
Key Customer needs and benefits
Nolu®-Clean mounted bearings are made with an antimicrobial material for improved hygiene. These bearings will help customers meet the requirements of the USDA and other government agencies as they relate to the prevention of contamination of food products and the growth of bacteria.
Talk to one of our expert sales professionals about how our solutions can efficiently power your business.
Nolu®-Clean Antimicrobial Mounted Bearings
System Plast® brand Nolu®-Clean bearings from Regal are made from an antimicrobial material for improved hygiene. Created through the latest available technology, Nolu-Clean bearings will help equipment builders meet the requirements of the USDA and other government agencies as they relate to the prevention of contamination of food products and the growth of bacteria.
Nolu-Clean Bearing Applications:
Food and Beverage Industry
Chemical
Pharmaceutical
Agriculture
Material Handling
Features
Solid reinforced thermoplastic housing
Stainless steel insert option
Special long-life grease lubrication
Back-side seal
Thermoplastic FDA approved cap material
Self alignment - will adjust to a misaligned straight shaft up to 2.5°
Optional integrated bearing standoffs available to meet stringent sanitation standards for cleaning and inspection
Superior cap and seal system protects bearing insert from contaminants and wash-down chemicals
Benefits
Strong
Corrosion resistant
Clean
Low maintenance
Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.