The customer has an air conveyor line that uses a folded stainless steel neck guide. The guide caused irregular tilt and orientation of the bottles, resulting in blockage in the curves and inclines. Also, increased air pressure was necessary in order to keep the bottles flowing at all times.
System Plast® Solution
The System Plast Nolu-SX Neck Guides eliminated the bottle jams and excessive downtime. At the same time, the air pressure was reduced by 50%.
Application
Air Conveyor for Soft Drink Bottles
Solution Type
Reduced downtime, increased production efficiency, energy savings.
Situation
Product: soft drink bottles;
Packing: PET bottle;
Weight: 1.23 (oz./pc);
Speed: 656 (ft/min);
Capacity: 60,000 (pcs/hour);
Size: Ø 2 x 6 (in.);
Line position: air conveyor
Temperature: 68° F - 104° F
Special conditions: Empty bottles in air conveyor; no cleaning.
Key Customer needs and benefits
The Nolu-SX Neck Guides significantly reduced the coefficients of friction causing the bottle jams. Significant savings were made on power costs and the production efficiency was raised by as much as 75%. Also, the material used for NOLU-SX guides stopped any scratches being made on the bottles while allowing for faster production speeds.
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
System Plast® Nolu®-SX Neck Guides
Nolu-SX Neck Guides are used to guide containers, especially PET, in applications such as air conveying. Many air conveyor users and manufacturers have found that brush guides tend to get contaminated with debris. This causes increased friction and marking of PET bottles. Also the bristles can wear quickly and/or fall out.
Nolu-SX neck guides are extruded with a proprietary material that blend of UHMW and other dry lubricants that maintain excellent wear characteristics while significantly reducing coefficients of friction. Its unique self-lubricating properties make it ideal for applications requiring reduced friction, noise reduction, and higher dry-running speeds.
Nolu-SX neck guides also contain a material blend that reduces the thermal expansion characteristics of the material. The thermal expansion is reduced up to 40% compared to standard UHMW products, making it the ideal neck guide.
Features
Extruded or machined
Very low coefficient of friction - promotes material flow
High-impact strength
Chemical resistant with minimal moisture absorption
FDA & USDA approved ingredients
Noise suppressant
Benefits
Extended life of wear strip
Reduces surface scratching and damage
Reduces energy consumption
Minimizes product pulsation on conveyors
Reduces noise
Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.