Regal Beloit is now Regal Rexnord. Click here to learn more.

System Plast<sup>&reg;</sup> Wear Strips

A bakery facility produces 24,000 hamburger buns per hour, 24 hours a day, 6 days a week. A spiral conveyor is used to cool the buns for 20 minutes after the oven process. The size of the spiral and the continuous load on the chain made the chain and the wear strip combination crucial. Standard UHMW-PE wear strips made the chain pulsate and required lubrication at several points. The chain pull had to be continuously monitored and alarm protected.

System Plast® Product Solution

The UHMW-PE bar cap underneath the chain was replaced by a System Plast brand Nolu-S wear strip. The low coefficient of friction from its lubricated material significantly reduced drag between the belt and wear strip.

 

Application

Spiral conveyor cooling hamburger buns.

Solution Type

Improved production efficiency and increased wear life.

Key Customer need(s) and Benefits from System Plast Products

After the retrofit, the monitoring system showed a significant reduction in the chain pull. The chain pulsation was also reduced, improving product handling and increasing the wear life of the chain. The chain is now running more smoothly and is more efficient.

 

Situation

Product: Hamburger buns

Capacity: 24,000 (prod/hr)

Line position: Cooling spiral

Temperature: 86°F

Weight: 3.5 (oz./pc)

Speed: 16.4 (ft/min)

Size: Ø 4” x 2” 

Lubrication: No lubrication

Special Conditions: Warm buns. Low maintenance and upkeep required. 

Nolu®-S Wear Strips And Guides

Regal offers a full range of System Plast® Nolu-S wear strips and guides that are made with a blend of UHMW and other dry lubricants. These maintain excellent wear characteristics while significantly reducing coefficients of friction. Its unique self-lubricating properties make it ideal for applications requiring reduced friction, noise reduction, and higher dry-running speeds.

FEATURES

  • Extruded or machined
  • Very low coefficient of friction - promotes material flow
  • High-impact strength
  • Chemical resistant with minimal moisture absorption
  • FDA & USDA approved ingredients
  • Noise suppressant
  • Easy to machine – most general power tools are sufficient

 

BENEFITS

  • Extended life of wear strip
  • Reduces surface scratching and damage
  • Reduces energy consumption
  • Minimizes product pulsation on conveyors
  • Reduces noise

 

Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.