Automatic Transfer Switches employ two mechanically interlocked enclosed contact power switching units and a microprocessor based controller to automatically transfer system load to a generator supply in the event of a utility supply failure. Available from 100A to 800A. Units in stock for quick shipment.
To meet your requirements, we offer two designs. Transfer Switches employ two mechanically interlocked power switching units or a power contactor switching unit. Programmed by our TSC 900, a microprocessor based controller, to automatically start a generator and transfer system load in the event of a utility supply failure. Available from 100A to 4000A. Some models in stock for next day shipment.
<p>Automatic Transfer Switches employ a power contactor switching unit with a microprocessor based controller to automatically start a generator and transfer system load to the generator supply in the event of a utility supply failure. Available from 125A to 2000A.</p>
<p>Quick Connection Panel enables facilities to accept temporary service from a rental or portable generator, and are available from 100A – 4000A (600VAC).</p>
<p>Automatic Transfer Switches employ a power contactor switching unit with a TSC 9 microprocessor based controller to automatically start a generator and transfer system load to the generator supply in the event of a utility supply failure. Available in stock from 100A to 400A.
</p>
<p>Switchgear product family can provide a complete integrated control and power switching solution to meet any Power Generation System application. Quality custom switchgear available in low voltage and medium voltage.</p>
<p>Transfer switches are available in stock for quick shipment. Alternatively, our engineering team is dedicated to design and develop switches for your application.</p>
Thomson low voltage resistive and load banks are designed to operate at 110 – 690 volts. Load banks are available in NEMA 1 and NEMA 3 construction, designed for indoor and outdoor applications.
The LV Switchgear products provide a complete integrated control and power switching solutions to meet any Power Generation or Distribution application. Thomson Power Systems’ switchgear and switchboard lines represent over 40 years of product development and system design experience.
Medium Voltage load banks (model LBM) operate at a maximum voltage of 15kV. LBM load banks are NEMA 3R, free standing constructed of galvanized steel and designed for outdoor operation.
The Medium Voltage Switchgear products provide wide range of options from standard to narrow design switchgear with a complete integrated control and power switching solutions to meet any Power Generation or Distribution application. The product line is available with a broad range of protective relays, metering, monitoring, and breaker management options.
The Paralleling Switchgear is configurable using standard designs allowing automatic paralleling of single or multiple generators for an unlimited number of Power Generation System applications including Distributed Generation, Automatic Standby or Prime Power systems.
Thomson Power Systems’ custom engineering and manufacturing capabilities have enabled our customers to overcome complex design challenges and deliver this uniquely designed integrated Thomson Power Cluster.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.