Medium Voltage load banks (model LBM) operate at a maximum voltage of 15kV. LBM load banks are NEMA 3R, free standing constructed of galvanized steel and designed for outdoor operation. Thomson’s unique direct-connect design utilizes resistor frames constructed to operate at medium voltage eliminating the need for transformers. Providing a true direct-connect solution with the following advantages:
Increased capacity
Fewer overcurrent protection devices
Increased service life
Reduced maintenance
Lower capital costs
Lower operating cost
MODEL
LBM- 2000V-6KV
LBM- 3000V-6KV
LBM- 2000V-12KV
LBM- 3000V-12KV
LBM- 2000V-15KV
LBM- 3000V-15KV
kW Capacity
1000-2000kW
1000-3500kW
1000-2000kW
1000-3500kW
1000-2000kW
1000-3000kW
Maximum Voltage
7.2KV
7.2KV
12KV
12KV
15KV
15KV
Frequency
50/60 Hz
50/60 Hz
50/60 Hz
50/60 Hz
50/60 Hz
50/60 Hz
Minimum Load Step Resolution
50kW, 4 Load Steps
50kW, 6 Load Steps
100kW, 4 Load Steps
100kW, 6 Load Steps
Consult factory
Consult factory
Dimensions (WxHxD)
154" x 102" x 118"
200" x 102" x 118"
154" x 102" x 118"
200" x 102" x 118"
Consult factory
Consult factory
Weight (lbs)
9760
10280
9860
10380
10860
12380
Number of Hoods
4
6️
4
6️
4
6️
Hood Weight (180 lbs each)
720
1080
720️
1080
720
1080
*CSA certification pending
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.