The Medium Voltage Switchgear products provide wide range of options from standard to narrow design switchgear with a complete integrated control and power switching solutions to meet any Power Generation or Distribution application. The product line is available with a broad range of protective relays, metering, monitoring, and breaker management options.
Medium Voltage Switchgear Features:
Seismic Certified
Voltage: 2.4kV to 15kV
Ampacity: 600A to 3000A
Metal Clad & Metal Enclosed constructions
UL or CSA Listed; Meets ANSI, IEEE, and NEMA Standards
Switchgear meets or exceeds all ANSI, IEEE, and NEMA standards applicable to metal clad switchgear including: C37.20.1, C37.20.2, C37.20.3, C37.55, C37.57, NEMA SG-4, and IEC
Standard and Narrow vacuum circuit breakers
One-high or two-high configuration construction
Available in NEMA 1 and NEMA 3R outdoor enclosures
Protection relay, metering, and monitoring features custom designed for specific application
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.