Thomson Power Systems’ Paralleling Switchgear is the most intelligent, advanced Switchgear available today designed specifically for use in the Power Generation Industry. The Paralleling Switchgear is configurable using standard designs allowing automatic paralleling of single or multiple generators for an unlimited number of Power Generation System applications including Distributed Generation, Automatic Standby or Prime Power systems. Available for low or medium voltage applications with all types of generators and a variety of prime movers including gas or diesel reciprocating engines and gas or steam driven turbines.
Intelligent, Configurable Switchgear for Distributed Generation, Automatic Standby or Prime Power Systems
Superior Control & Monitoring using the Integrated PGC 4000v2 Power Generation Controller
User Friendly Color Touch Screen Operator Display with Run-time Configurable Graphics.
Digital Protective Relaying for Generator & Utility Supply per IEEE & ANSI standards
High Speed/Noise Immune Ethernet-based Communications exceeds Industry standards and provides reliable real-time system data transfer
Integrated Web/Internet-based Remote Monitoring and Controls Provide On-Line Service, Support and System Upgrades
Compliant with IEEE 1547 Distributed Generation Interconnect Standard
Certifications to UL, CSA and ANSI Switchgear Standards
High Short Circuit Withstand Ratings up to 100kA and 1000 MVA
Available with any commercially available synchronizing and load sharing controller
PGC 4000v2 Controller
The power of Thomson Power Systems’ Series 2400 Paralleling Switchgear is the PGC 4000v2 Power Generation Controller. The PGC 4000v2 integrates a vast array of advanced generator control and monitoring features with run-time configurability. Advanced integrated features include utility and generator revenue grade power metering, protective relaying, engine control, load sharing and synchronizing. The color touch screen graphical operator interface display combined with internet/web ready Ethernet communications makes it the most user friendly, integrated power generation controller on the market. By incorporating advanced communication interfaces, Series 2400 Paralleling Switchgear can operate in harmony with any PLC or building management system, providing maximum equipment utilization and total energy management.
Superior control & monitoring system for Thomson Power Systems’ advanced Series 2400 Switchgear
Flexible Design allows use in Distributed Generation, Automatic Standby or Prime Power Applications
Integrated design for complete system control and monitoring
Integrated Revenue Grade Utility and Generator Metering with Power Quality Measurement (exceeds ANSI C12.20 Revenue Class 0.5 accuracy)
Integral Digital Engine-Generator controls with Automatic Synchronizing & kW/kVAR Load Sharing
User Friendly 19” color touch screen Operator Interface with run-time configurable Graphics
High Accuracy Digital Protective Relaying for Generator & Utility Supply per IEEE & ANSI standards
High-Speed / Noise-Immune simultaneous Dual-LAN 1Gbps Ethernet-based Communication provides the most reliable real-time system data transfer available
Fully Integrated Web / Internet-based Remote Monitoring and Controls provide online service support and system upgrades
Compliant with IEEE 1547 Distributed Generation Interconnect Standard
Provides controls for Single or Multiple Generator & Utility Feeder applications
Certified to UL 508 & CSA 22.2 #14 Industrial Control Equipment Standards
Capable of Remote Synchronization over Ethernet
Intelligent Breaker Path determination for engaging Paralleling
Supports synchronization across dual bus voltage levels
Unmatched low transient breaker closure transitions using breaker closure detection, dual sync action, multiple synchronizers and predictive algorithms.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.