358 Belts

358 Belt

 


Features:

  • 3V, 3VX, 5V, 5VX, and 8V
  • Ground form sidewalls reduce vibration and increase belt and bearing life.
  • Raw edge sidewalls provide a uniform, anti-slip surface with greater flexibility.
  • Wider notch spacing increases rigidity and stability while also reducing the stress on the cord line.
  • Fabric top and bottom also increases rigidity and stability of the belt.

Benefits:

CODE 1® belts can be matched using a one-match system to help assure that all the belts in the drive carry an equal amount of the load.

 



 

 

 

358 Belt
358 Belt
358 Belt

The NEW Browning® TorqTitan notched belt is the most significant V-belt innovation in over a decade. The TorqTitan utilizes innovative elastomers, upgraded over-cord fabric, optimized cord arrangements, and finite element analysis inspired notch profiles making it the most power dense and energy efficient V-belt Regal has ever sold. All of these innovations combine to make a stronger and more efficient belt, with up to 30% more horsepower capability. A V-belt drive utilizing a TorqTitan notched V-belt provides higher drive efficiencies and lower drive costs.

Browning® 3V, 5V, and 8V belts are specifically designed to provide maximum horsepower transmission and service life. One of our key features of the product series is EPDM (Ethylene Propylene Diene Monomer). This works to expand temperature range considerably. These Browning® belts operating temperatures for EPDM v-belts are -60°F to +250°F. This expanded range helps ensures long life and reliable performance. They can be counted on even in the most demanding climates and heat sensitive applications. Our exclusive fabric top and bottom design ensure stability and less cord stress, helping to maximize service life.

 

Additional Data

 Part No.  Outside Length  Wt. Lbs.   Part No.  Outside Length  Wt. Lbs.    Part No. Outside Length   Wt. Lbs.
 3VX250  25.0  .1  5VX590  59.0  .6  5V2240  224.0  2.6
 3VX265  26.5  .1  5VX600  60.0  .7  5V2360  236.0  2.8
 3VX280  28.0  .1  5VX610  61.0  .7  5V2500  250.0  2.9
 3VX300  30.0  .1  5VX630  63.0  .7  5V2650  265.0  3.2
 3VX315  31.5  .1  5VX650  65.0  .7  5V2800  280.0  3.3
 3VX335  33.5  .1  5VX660  66.0  .8  5V3000  300.0  3.6
 3VX355  35.5  .2  5VX670  67.0  .8  5V3150  315.0  3.9
 3VX375  37.5  .2  5VX680  68.0  .8  5V3350  335.0  4.0
 3VX400  40.0  .2  5VX690  69.0  .8  5V3350  355.0  4.3
 3VX425  42.5  .2  5VX710  71.0  .8      
 3VX450  45.0  .2  5VX730  73.0  .8  8V1000  100.0  3.3
 3VX475  47.0  .2  5VX740  74.0  .8  8V1120  112.0  3.6
 3VX500  50.0  .2  5VX750  75.0  .8  8V1180  118.0  3.8
 3VX530  53.0  .2  5VX780  78.0  .8  8V1250  125.0  3.9
 3VX560  56.0  .2  5VX800  80.0  .9  8V1320  132.0  4.3
 3VX600  60.0  .3  5VX810  81.0  .9  8V1400  140.0  4.5
 3VX630  63.0  .3  5VX830  83.0  .9  8V1500  150.0  4.8
 3VX670  67.0  .3  5VX840  84.0  .9  8V1600  160.0  5.1
 3VX710  71.0  .3  5VX850  85.0  .9  8V1700  170.0  5.6
 3VX750  75.0  .3  5VX860  86.0  .9  8V1800  180.0  6.0
 3VX800  80.0  .4  5VX880  88.0  .9  8V1900  190.0  6.3
 3VX850  85.0  .4  5VX900  90.0  1.0  8V2000  200.0  6.5
 3VX900  90.0  .4  5VX930  93.0  1.0  8V2120  212.0 6.9
 3VX950  95.0  .4  5VX950  95.0  1.0  8V2240  224.0  7.2
 3VX1000  100.0  .4  5VX960  96.0  1.0  8V2360  236.0  7.6
 3VX1060  106.0  .4  5VX1000  100.0  1.1  8V2500  250.0  8.0
 3VX1120  112.0  .5  5VX1030  103.0  1.1  8V2650  265.0  8.5
 3VX1180  118.0  .5  5VX1060  106.0  1.2  8V2800  280.0  8.9
 3VX1250  125.0  .6  5VX1080  108.0  1.2  8V3000  300.0  9.6
 3VX1320  132.0  .6  5VX1120  112.0  1.3  8V3150
 315.0  10.3
 3VX1400  140.0  .6  5VX1150  115.0  1.3  8V3350  335.0  11.4
       5VX1180  118.0  1.4  8V3350  355.0  12.4
 5VX450  45.0  .4  5VX1230  123.0  1.4  8V4000  400.0  13.0
 5VX470  47.0  .5  5VX1250  125.0  1.4  8V4500  450.0  14.4
 5VX490  49.0  .5  5VX1320  132.0  1.5      
 5VX500  50.0  .6  5VX1400  140.0  1.6      
 5VX510  51.0  .6  5VX1500  150.0  1.8      
 5VX530  53.0  .6  5VX1600  160.0  1.8      
 5VX540  54.0  .6  5VX1700  170.0  2.0      
 5VX550  55.0  .6  5VX1800  180.0  2.1      
 5VX560  56.0  .6  5VX1900  190.0  2.3      
 5VX570  57.0  .6  5VX2000  200.0  2.4      
 5VX580  58.0  .6  5V2120  212.0  2.4      
 


 
View all Browning Belts

This name is used, please enter another
{0} was created successfully.
{0} was deleted successfully.
New password and confirm password do not match.
The password entered does not comply with our password policy. Please try again.
The password entered does not comply with our password policy. Please try again.
You have already access to entered account.
Account already added
Your selected account has been changed probably in different window. Please refresh page and select correct account.
Please select an account
The entered account number is not valid or the account is not yet transitioned for use at Regalrexnord.com.
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
Please select Additional Access checkbox.
Please enter your address.
Please enter your address cont.
Please check to agree with Terms of Use and Privacy Policy.
Please enter your city.
Please enter your company name.
Please enter confirm password.
Please select your country.
Please remove the discontinued item from cart to proceed to checkout.
Your order contains discontinued items. Please remove from cart and proceed with rest of the items.
Please enter a valid format for your email address.
Email address required
Please enter your email address.
Please enter your first name.
Please review and select a warehouse for Catalog/Part Numbers: {0}
Please enter your job title.
Please enter your last name.
Please note: Your order contains Made to Order (MTO) items. Return requests on MTO products are subject to review and not guaranteed.
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
Profile updated successfully.
Error while request access.
Registration Information has been received.   Thank you for your interest in Regal Rexnord.
Please enter new password.
Please enter old password.
Please enter a valid format for your phone number.
Please enter your phone number.
Please enter a valid format for your extension.
Please select at least one product category.
Please verify you are not a robot.
Registration Information has been received.   Thank you for your interest in Regal Rexnord.
Internal users can not request access for customer accounts. If you need access, please route through the customer service representatives.
regalrexnord.com|regalbeloit.com|rexnord.com|marathonsp.com
You must provide the name of a Regal Rexnord employee who can confirm your need for access to Genteq technical documents.
Please make sure you enter Sales Order, Quantity, Reason, Part number, Invoice and Line Number fields.
Error submitting request.
Your request has been submitted successfully.
Please select your state.
Please select the training portal role.
This email is already in use. Please log in.
You do not have permission to access this page.
Confirmation code has been sent successfully to your new email address. Please enter the Confirmation code and update the profile.
Email Address has been changed successfully. Please check your email for information to login again.
Verification code required
Please enter your zip code.
Your session has timed out. You must log in again to access secure content. Any work on the current page will be lost.
Your shopping cart qualifies for free shipping.
Minimum order quantity is {0} {1}. Please enter a valid quantity for item: {2} .
Item must be ordered in multiples of {0} {1}. Please enter a valid quantity for item: {2} .
Add {0} more to your cart to qualify for free shipping.
Item {1} has been removed from cart.
You cannot delete Mod Product- {0}.
Add {0} more to qualify for free shipping.
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
The following item(s) have been added to your cart: {0}
Request of quotes should allow items in same segment
Please enter Application.
Please enter Country.
Please enter Email Id.
Uploaded file is not supported, File upload supports word, excel and pdf.
File too Big, please select a file less than 20mb
The item you have entered have no business segment.
The item {1} allow maximum {0} quantity.
The item {1} requires a minimum of {0} quantity.
Please enter Output HP.
Please enter Required Specifications.
Error submitting request.
Your request has been submitted successfully.
Please enter valid product.
The item {1} must be in multiples of {0} quantity.
The {0} you have entered was not found. Please revise.
Please enter Speed (RPM).
Please enter Voltage (V).
File size requires longer download time
File is not found. Please try again or contact customer service.
Check Inventory
Compare Product
Some of the documents are missing. Please review.
Sorry, at this time this product does not comply with the standards of the country you selected.
This product complies with the standards of the country you selected.
FINAL SALE
One or more items added to your cart are not eligible for return.
I agree to the Terms of Use and Privacy Policy * is required.
Email has been sent successfully
All estimated shipping dates have a local warehouse cutoff time for shipment date shown. This time is displayed to the right of the date.
The account you are currently on does not have access to purchase this product. Please change to your {0} account to purchase.
Key Features
The following item(s) have been moved to {0}: {1}
Quantities over {0} may require additional lead time. A Regal representative will contact you if this occurs.
You can only order in multiples of {0}. Please enter a valid quantity for this item.
NEW
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
Sorry, this item is no longer available.
POPULAR
Product Specs
Discontinued
Related Products
Resource Center
Available warehouses not found.
The item requires a minimum order of {0} pieces.
The item requires a minimum order of {0} {1}.
The item must be ordered in multiplies of {0} pieces.
The item must be ordered in multiples of {0} {1}.
Commercial Systems|Industrial Systems