Regal Beloit is now Regal Rexnord. Click here to learn more.

TorqTaper Plus


Browning® TorqTaper Plus® shaft mounted reducer gearboxes are designed with a systematic approach for maximum life in rugged industrial environments. The patented design that allows ease of installation and removal. The TorqTaper Plus bushing can be installed on either the inboard or outboard side of size 107 through 315 reducers. The system also utilizes a bronze stabilizer ring on the opposite end of the bushing. The stabilizer ring helps minimize fretting corrosion which makes removal of the reducer easier.


Features:

  • Design provides full-length bushing support of the drive

  • Accommodates a wide range of shaft diameters

  • Reduces installation and removal time

  • Key to key drive provides maximum torque and shock load capacity

  • Eliminates fretting corrosion and seizing problems

  • Reduces wobble and accommodates undersized shaft

 

 


 

 

 

 

Heavy-Duty Components

The Browning TorqTaper Plus speed reducer is built around AGMA class 12 gearing and employs tapered roller bearings on all shafts.

 

Enhanced Sealing System

Since contaminants are constantly on the attack against oil seals and lubricants, the TorqTaper Plus reducer is protected by a patented triple seal system that extends the life of the bearings and gears.

 

Mounting System

The TorqTaper Plus mounting system is based on a single tapered bushing for straightforward, error-free installation and removal. This system requires no special tools and is designed for simplicity in limited work spaces. These design features work in concert to help provide you with maximum uptime and minimal maintenance.

 

Innovative Input Configurations

TorqTaper Plus shaft mounted speed reducers are also available with c-face and hydraulic input configurations for use in a variety of applications.

 

TorqTaper cutaway

 

AGMA Class 12 Gearing and Tapered Roller Bearings

Helical gearing is cut to AGMA Class 12 and keyed to all shafts. All shafts utilized tapered roller bearings.

 

Single Bushing System

TorqTaper Plus reducers feature a patented, reversible, single bushing system that easily installs from either side of the reducer. The bushing system includes an optional end cap cover and stabilizer ring to reduce shaft mount wobble, prolonging gearbox life.

 

Patented Barrier Seal

  • Design offering triple protection on all input and output shafts
  • Rotating outer flinger slings away contaminants
  • V-ring face seal with a grease-filled labyrinth
  • Final protective layer – spring loaded, double-lipped contact seal

TorqTaper-Barrier-Seal

 

Additional Features and Benefits:

  • C-face and hydraulic TorqTaper Plus reducers eliminate belt guards, belt drives and motor mounts
  • Increased horsepower ratings allow downsizing in many applications
  • Available in a wide variety of ratios: 5, 9, 15, 25 and 35:1
  • Improved backstop design uses an inner race for easy installation and removal
  • Increased input shaft diameters; higher overhung load ratings
  • All three versions of the standard shaft mount convert to a screw conveyor drive using stock components
  • Standard two-year warranty

 

Additional Data

Reducer Size Shaft Diameter Range
 107 SMTP  3/4"- 1 7/16"
 115 SMTP  15/16 - 1 15/16"
 203 SMTP  1 3/16" - 2 3/16"
 207 SMTP  1 3/8" - 2 7/16"
 215 SMTP  1 7/16" - 2 15/16"
 307 SMTP  1 15/16" - 3 7/16"
 315 SMTP  2 7/16" - 3 15/16"
 407 SMTP_B  2 15/16" - 4 7/16"
 415 SMTP_B  3 7/16" - 4 15/16"
 507 SMTP_B  3 15/16" - 5 7/16"
 608 SMTP_B  5 7/16" - 6 1/2"
 800 SMTP  5 15/16" - 8"
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
Check Inventory
Compare Product
Some of the documents are missing. Please review.
Sorry, at this time this product does not comply with the standards of the country you selected.
This product complies with the standards of the country you selected.
I agree to the Terms of Use and Privacy Policy * is required.
Email has been sent successfully
All estimated shipping dates have a local warehouse cutoff time for shipment date shown. This time is displayed to the right of the date.
The account you are currently on does not have access to purchase this product. Please change to your {0} account to purchase.
Key Features
The following item(s) have been moved to {0}: {1}
Quantities over {0} may require additional lead time. A Regal representative will contact you if this occurs.
You can only order in multiples of {0}. Please enter a valid quantity for this item.
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
Sorry, this item is no longer available.
POPULAR
Product Specs
Discontinued
Related Products
Resource Center
Available warehouses not found.
The item requires a minimum order of {0} pieces.
The item requires a minimum order of {0} {1}.
The item must be ordered in multiplies of {0} pieces.
The item must be ordered in multiples of {0} {1}.