VGreen® 270 Variable Speed Motor

Vgreen 270

 

Features:

  • Full Variable Speed (600-3450 RPM)
  • Up to 80% Energy Savings
  • Auxiliary Load Capacity
  • 60 Hz
  • Power Factor Correction
  • Freeze Protection
  • Totally Enclosed Fan Cooled Construction
  • Install on Existing Single or Two Speed Pumps
  • Easy to Install
  • Battery Backup – Program Saver
  • Ball Bearing
  • Rotation: CCWPE
  • Single Phase
  • 303 Stainless Steel Shaft
  • Class F Insulation
  • 50 Degree C Ambient
  • UV and Rain-Proof Enclosure
  • LCD Display with Backlight
  • 230 Volts
  • Easy to Program
  • Compatible With Third Party Automation

Benefits:

  • The VGreen® 270 variable speed motor is a durable energy efficient replacement pool pump motor known for its ease of installation and premium energy savings of up to 80 percent versus a conventional single speed motor.


VGreen Motors
VGreen Motors

The VGreen 270 variable speed motor by Century is a durable TEFC replacement motor designed to deliver premium energy savings from 40 percent to 80 percent versus a standard single speed motor.


REPLACE ANY MOTOR WITH A VGREEN® 270 MOTOR

The VGreen 270 motor can replace any single speed motor without replacing the pump, turning any pool into a high-efficiency system that is better for the environment and lowers the cost of pool ownership.


VGREEN® MOTOR EFFICIENCY

The integrated user interface allows for easier and faster installation while the durable TEFC construction with ECM technology delivers 40 to 80 percent energy savings versus a single speed motor.


PROGRAMMING FLEXIBILITY

The VGreen® 270 variable speed motor offers three variable speeds, programmable from 600 to 3450 RPM, allowing users to easily identify and set the appropriate speeds to minimize energy consumption and lower the overall cost of pool ownership, all while maintaining the proper pool environment. The programming flexibility offered by the VGreen 270 variable speed motor makes it possible for pool owners to easily identify and adjust speed and duration settings necessary to maintain their pools and to maximize energy savings.


REPLACEMENT VERSATILITY

Available in both square flange and C-face configurations, the highly versatile VGreen® 270 variable speed motor can be utilized in pool pump applications ranging from 3/4 to 2.70 total horsepower. Installation on most pumps, regardless of manufacturer, is as simple as replacing a standard single speed motor. There is no additional wiring or plumbing required, thanks to the VGreen motor’s integrated user interface. Equipped with digital inputs, the VGreen 270 variable speed motor is even compatible with third party pool automation systems.


THE NEXT GENERATION OF THE MOTOR USER INTERFACE EXPERIENCE FROM CENTURY® MOTORS.

Always thriving on innovation, we now offer wireless capability for VGreen® variable speed motors. VLink® wireless motor interface offers the ability to set, adjust, and monitor pump motor schedules from mobile devices. The program flexibility allows the user to monitor and manage energy consumption as well as set custom overrides for parties and cleaning. VLink wireless motor interface works with both Android and iOS mobile devices. Now, energy conscious pool owners have the ability to wirelessly monitor and manage their VGreen pump motor anytime anywhere!


Additional Data

THP  RPM  VOLTS AMPS**    Flange   Percent Energy Savings  Stock Number
 3/4 Min. to 2.7 Max  600-3450  230  10.5  1.0  Square  80%  ECM27SQU
 C-Face  ECM27CU
 
*Percent energy savings over the equivalent single speed motor. Energy savings of 80% or more depend on variables including user defined speed settings, duration of operation, environment, and unique hydraulic requirements for satisfactory pool filtration. See the Energy Savings Calculator at www.pool-motors.com to estimate savings potential.

**AMPS - Max amp draw is dependent on motor speed and impeller rating.

 

 
View Century VGreen Pool Pump Motors

 

How to program the VGreen 165 and 085 variable speed pool pump motors

The Century® VGreen® 165 and 085 variable speed pool pump motors are simple to program. Learn how to program the schedule and the override settings.

How to run the VGreen motor with a mechanical time clock

The VGreen® 165 and 085 variable speed pool pump motors are designed to operate with or without pool time clock.  This video will explain how to use a mechanical time clock to set a defined start time for your schedule.

Using the motor pause feature to service the VGreen variable speed motors

The VGreen® 165 and 085 variable speed pool pump motors have a motor pause feature that will allow the user to temporarily stop the motor for maintenance work without disrupting the 24 hour schedule.

This name is used, please enter another
{0} was created successfully.
{0} was deleted successfully.
New password and confirm password do not match.
The password entered does not comply with our password policy. Please try again.
The password entered does not comply with our password policy. Please try again.
You have already access to entered account.
Account already added
Your selected account has been changed probably in different window. Please refresh page and select correct account.
Please select an account
The entered account number is not valid or the account is not yet transitioned for use at Regalrexnord.com.
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
Please select Additional Access checkbox.
Please enter your address.
Please enter your address cont.
Please check to agree with Terms of Use and Privacy Policy.
Please select business type.
Please enter your city.
Please enter your company name.
Please enter confirm password.
Please select your country.
Please remove the discontinued item from cart to proceed to checkout.
Your order contains discontinued items. Please remove from cart and proceed with rest of the items.
Please enter a valid format for your email address.
Email address required
Please enter your email address.
Please enter your first name.
Please review and select a warehouse for Catalog/Part Numbers: {0}
Please enter your job title.
Please enter your last name.
Please note: Your order contains Made to Order (MTO) items. Return requests on MTO products are subject to review and not guaranteed.
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
Profile updated successfully.
Error while request access.
Registration Information has been received.   Thank you for your interest in Regal Rexnord.
Please enter new password.
Please enter old password.
Please enter a valid format for your phone number.
Please enter your phone number.
Please enter a valid format for your extension.
Please select at least one product category.
Please verify you are not a robot.
Registration Information has been received.   Thank you for your interest in Regal Rexnord.
Internal users can not request access for customer accounts. If you need access, please route through the customer service representatives.
regalrexnord.com|regalbeloit.com|rexnord.com|marathonsp.com
You must provide the name of a Regal Rexnord employee who can confirm your need for access to Genteq technical documents.
Please make sure you enter Sales Order, Quantity, Reason, Part number, Invoice and Line Number fields.
Error submitting request.
Your request has been submitted successfully.
Please select your state.
Please select the training portal role.
This email is already in use. Please log in.
You do not have permission to access this page.
Confirmation code has been sent successfully to your new email address. Please enter the Confirmation code and update the profile.
Email Address has been changed successfully. Please check your email for information to login again.
Verification code required
Please enter your zip code.
Your session has timed out. You must log in again to access secure content. Any work on the current page will be lost.
Your shopping cart qualifies for free shipping.
Minimum order quantity is {0} {1}. Please enter a valid quantity for item: {2} .
Item must be ordered in multiples of {0} {1}. Please enter a valid quantity for item: {2} .
Add {0} more to your cart to qualify for free shipping.
Selected shipping date is on holiday. Please select REQ Ship Date.
Item {1} has been removed from cart.
You cannot delete Mod Product- {0}.
Add {0} more to qualify for free shipping.
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
The following item(s) have been added to your cart: {0}
Request of quotes should allow items in same segment
Please enter Application.
Competitor Requied.
Please enter Country.
Please enter Email Id.
Please enter End Customer.
Please enter Quote Estimated Annual Quantity.
Uploaded file is not supported, File upload supports word, excel and pdf.
File too Big, please select a file less than 20mb
Please enter FrameSize Validation.
The item you have entered have no business segment.
The item {1} allow maximum {0} quantity.
The item {1} requires a minimum of {0} quantity.
Please enter Order Frequency in {0}.
Please enter Output HP.
Quantity is request for Product {0}.
Please enter Quote Quantity.
No facet available for this product line
Please enter Required Specifications.
Error submitting request.
Your request has been submitted successfully.
Please enter valid product.
The item {1} must be in multiples of {0} quantity.
The {0} you have entered was not found. Please revise.
Please enter Speed (RPM).
Please enter Voltage (V).
File size requires longer download time
File is not found. Please try again or contact customer service.
Check Inventory
Compare Product
Some of the documents are missing. Please review.
Sorry, at this time this product does not comply with the standards of the country you selected.
This product complies with the standards of the country you selected.
FINAL SALE
One or more items added to your cart are not eligible for return.
I agree to the Terms of Use and Privacy Policy * is required.
Email has been sent successfully
All estimated shipping dates have a local warehouse cutoff time for shipment date shown. This time is displayed to the right of the date.
The account you are currently on does not have access to purchase this product. Please change to your {0} account to purchase.
Key Features
The following item(s) have been moved to {0}: {1}
Quantities over {0} may require additional lead time. A Regal representative will contact you if this occurs.
You can only order in multiples of {0}. Please enter a valid quantity for this item.
NEW
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
Sorry, this item is no longer available.
POPULAR
Product Specs
Discontinued
Related Products
Resource Center
Out of stock. This product is discontinued and no longer available for sale.
The item requires a minimum order of {0} pieces.
The item requires a minimum order of {0} {1}.
The item must be ordered in multiplies of {0} pieces.
The item must be ordered in multiples of {0} {1}.
Commercial Systems|Industrial Systems
BROW,DUR,FJ,GRVG,HUBC,JAURE,KOPF,MS,MCGI,MW,MORS,ROLW,SLMS,SP,ADDX,AG,BERG,BH,CAR,CES,CNTA,DURA,EFLX,FALK,HIGH,KRO,LINK,MAR,MB,MCC,OMEG,PSI,REX,RPT,SHA,SIM,STE,TAP,THOM,TLK,TRUE,TUF,VIVA,WRAP,LNKB,RXND,MARB