142R Motor

Genteq 142R Motor

 

142R Motor maintains its high efficiency across a range of operating speeds, which results in a significant reduction in energy use when the motor is run at reduced speeds. This makes the 142R Motor ideal for use in creating two-stage outdoor compressors and heat pump-type units. In addition to reducing electrical use, two-stage compressors feature enhanced humidity removal, less temperature swing between cycles, more even temperatures throughout the home, and quieter equipment operation (especially when combined with a fully-variable ECM ThinkTank indoor blower motor).

 

Genteq 142R Motor

Specifications:

  • Constant speed, constant torque and brushless DC motor
  • 120V/240V AC single-phase input, 50/60Hz
  • Also available in 460V AC single-phase input, 50/60Hz
  • Designed for direct-drive fan propeller applications in residential systems up to 5-tons
  • Available in 1/5, 1/3, 1/2, 3/4 and 1 HP rating
  • Two operating speed ranges, 200-1200 RPM & 200 - 1800 RPM
  • NEMA® 48-frame
  • UL and CSA recognized component
  • Single shaft with either integral control or remote control module
  • Dual shaft with remote control with/without mounting base

 

Features & Benefits:

  • Variable speed operation
  • Low voltage AC or DC thermostat inputs or fully variable (PWM)
  • 6kV surge protection
  • Ball bearings
  • Efficiency up to 80%
  • Brings the benefits of ECM to high voltage applications without the need of a step-down transformer partnered with a standard voltage ECM
  • Replace ECM 142R 230V motors and step down transformers in 460V applications
  • Using the latest version of ECM Toolbox, OEM customers can easily create ECM 142R 460V motor programs from existing ECM 142R motor programs

 

Applications:

  • Split system outdoor units
  • Package units
  • Prop fan air-moving that requires a units.


 
View all DC Motors

 


The following are believed to be the trademarks and/or trade names of their respective owners and are not owned or controlled by Regal Rexnord Corporation.
UL: UL LLC; CSA: CSA Group; NEMA: National Electrical Manufactures Association;


Talk to one of our expert sales professionals to learn more about how this product can improve your business.

This name is used, please enter another
{0} was created successfully.
{0} was deleted successfully.
New password and confirm password do not match.
The password entered does not comply with our password policy. Please try again.
The password entered does not comply with our password policy. Please try again.
You have already access to entered account.
Account already added
Your selected account has been changed probably in different window. Please refresh page and select correct account.
Please select an account
The entered account number is not valid or the account is not yet transitioned for use at Regalrexnord.com.
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
Please select Additional Access checkbox.
Please enter your address.
Please enter your address cont.
Please check to agree with Terms of Use and Privacy Policy.
Please select business type.
Please enter your city.
Please enter your company name.
Please enter confirm password.
Please select your country.
Please remove the discontinued item from cart to proceed to checkout.
Your order contains discontinued items. Please remove from cart and proceed with rest of the items.
Please enter a valid format for your email address.
Email address required
Please enter your email address.
Please enter your first name.
Please review and select a warehouse for Catalog/Part Numbers: {0}
Please enter your job title.
Please enter your last name.
Please note: Your order contains Made to Order (MTO) items. Return requests on MTO products are subject to review and not guaranteed.
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
Profile updated successfully.
Error while request access.
Registration Information has been received.   Thank you for your interest in Regal Rexnord.
Please enter new password.
Please enter old password.
Please enter a valid format for your phone number.
Please enter your phone number.
Please enter a valid format for your extension.
Please select at least one product category.
Please verify you are not a robot.
Registration Information has been received.   Thank you for your interest in Regal Rexnord.
Internal users can not request access for customer accounts. If you need access, please route through the customer service representatives.
regalrexnord.com|regalbeloit.com|rexnord.com|marathonsp.com
You must provide the name of a Regal Rexnord employee who can confirm your need for access to Genteq technical documents.
Please make sure you enter Sales Order, Quantity, Reason, Part number, Invoice and Line Number fields.
Error submitting request.
Your request has been submitted successfully.
Please select your state.
Please select the training portal role.
This email is already in use. Please log in.
You do not have permission to access this page.
Confirmation code has been sent successfully to your new email address. Please enter the Confirmation code and update the profile.
Email Address has been changed successfully. Please check your email for information to login again.
Verification code required
Please enter your zip code.
Your session has timed out. You must log in again to access secure content. Any work on the current page will be lost.
Your shopping cart qualifies for free shipping.
Minimum order quantity is {0} {1}. Please enter a valid quantity for item: {2} .
Item must be ordered in multiples of {0} {1}. Please enter a valid quantity for item: {2} .
Add {0} more to your cart to qualify for free shipping.
Selected shipping date is on holiday. Please select REQ Ship Date.
Item {1} has been removed from cart.
You cannot delete Mod Product- {0}.
Add {0} more to qualify for free shipping.
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
The following item(s) have been added to your cart: {0}
Request of quotes should allow items in same segment
Please enter Application.
Competitor Requied.
Please enter Country.
Please enter Email Id.
Please enter End Customer.
Please enter Quote Estimated Annual Quantity.
Uploaded file is not supported, File upload supports word, excel and pdf.
File too Big, please select a file less than 20mb
Please enter FrameSize Validation.
The item you have entered have no business segment.
The item {1} allow maximum {0} quantity.
The item {1} requires a minimum of {0} quantity.
Please enter Order Frequency in {0}.
Please enter Output HP.
Quantity is request for Product {0}.
Please enter Quote Quantity.
No facet available for this product line
Please enter Required Specifications.
Error submitting request.
Your request has been submitted successfully.
Please enter valid product.
The item {1} must be in multiples of {0} quantity.
The {0} you have entered was not found. Please revise.
Please enter Speed (RPM).
Please enter Voltage (V).
File size requires longer download time
File is not found. Please try again or contact customer service.
Check Inventory
Compare Product
Some of the documents are missing. Please review.
Sorry, at this time this product does not comply with the standards of the country you selected.
This product complies with the standards of the country you selected.
FINAL SALE
One or more items added to your cart are not eligible for return.
I agree to the Terms of Use and Privacy Policy * is required.
Email has been sent successfully
All estimated shipping dates have a local warehouse cutoff time for shipment date shown. This time is displayed to the right of the date.
The account you are currently on does not have access to purchase this product. Please change to your {0} account to purchase.
Key Features
The following item(s) have been moved to {0}: {1}
Quantities over {0} may require additional lead time. A Regal representative will contact you if this occurs.
You can only order in multiples of {0}. Please enter a valid quantity for this item.
NEW
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
Sorry, this item is no longer available.
POPULAR
Product Specs
Discontinued
Related Products
Resource Center
Out of stock. This product is discontinued and no longer available for sale.
The item requires a minimum order of {0} pieces.
The item requires a minimum order of {0} {1}.
The item must be ordered in multiplies of {0} pieces.
The item must be ordered in multiples of {0} {1}.
Commercial Systems|Industrial Systems
BROW,DUR,FJ,GRVG,HUBC,JAURE,KOPF,MS,MCGI,MW,MORS,ROLW,SLMS,SP,ADDX,AG,BERG,BH,CAR,CES,CNTA,DURA,EFLX,FALK,HIGH,KRO,LINK,MAR,MB,MCC,OMEG,PSI,REX,RPT,SHA,SIM,STE,TAP,THOM,TLK,TRUE,TUF,VIVA,WRAP,LNKB,RXND,MARB