LEESON® Parallel Shaft AC Gearmotors are designed for reliability and longevity. Models range between 10 and 1100 inch-pounds, and are available off-the-shelf from our warehouses.
All parallel shaft gearmotors are interchangeable with major brands of gearmotors.
LEESON®Parallel Shaft DC Gearmotors are designed for reliability and longevity. Models range between 10 and 1100 inch-pounds, and are available off-the-shelf from our warehouses.
All parallel shaft gearmotors are interchangeable with major brands of gearmotors.
Talk to one of our expert sales professionals to learn more about how our solutions can improve your business.
Designed For Heavy-Duty Service
An industrial strength gearing and motor package, designed for reliability and long-life in the toughest applications.
Dependable - DC SCR motors are rated for continuous duty over a 60:1 motor speed range at constant torque on unfiltered, DC full-wave SCR input. Low voltage gearmotors are designed for battery power or can be used with a low voltage controller. Single phase AC motors are permanent split capacitor or capacitor start types. Three phase and inverter duty models are also available from stock. All motors are continuous duty rated with machined fits and ball bearings for demanding industrial and commercial applications.
Pressure - cast aluminum gearboxes - Machined and integrally fitted to the motor. Precision gearing results in minimum noise, maximum load carrying capability. Parallel shaft models combine strength of bronze worm wheels with steel worm shafts.
Oversized brushes on DC motors - Longer life between maintenance cycles and easily accessible via brush covers on sides of motor.
Hardened Steel Output Shafts - With keyway, or with keyway flat, for installation ease.
Reversible Output Shaft On Right-Angle Gearmotors - Easily field convertible from left-hand standard to right-hand output for mounting flexibility.
Baldor is believed to be a trademark or trade name of ABB ASEA Brown Boveri and is not owned or controlled by Regal Rexnord Corporation.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.