Regal Beloit is now Regal Rexnord. Click here to learn more.

What Is the Typical Life Expectancy of an AC Motor?

What is the Typical Life Expectancy of an AC Motor?

Engineers are occasionally asked to predict average motor life or mean time between failures for a given three-phase induction motor. A reasonable answer can be obtained if the numerous variables that affect motor life are quantified, such as:

  1. Supply Voltage and Frequency: Although NEMA MG1-12.44.1 stipulates that motors must tolerate +-10% voltage variation and +-5% frequency variation; the motor should be operated at nameplate voltage and frequency for optimum life.

  2. Supply Source: Supply voltage waveforms should be sinusoidal, balanced within 1%, per NEMA MG1-12.45, with rise times greater than 2 milliseconds and contain less than 2% total harmonic voltage distortion (typical of ‘clean’ utility power). This reduces turn-to-turn, coil-to-coil, and phase-to-ground voltage stress and prolongs motor insulation life. Hard-switching solid-state inverters must be equipped with output-side inductive filters with >5% impedance to provide a comparable waveform.

  3. Motor Environment: The motor must be installed in an environment that is appropriate for the motor enclosure. Ambient temperature should remain between (0 and 40)°C and elevation at 3300 ft or less. Motor ventilation must not be obstructed and mechanical shock and vibration must be held to a minimal level.

  4. Bearing Maintenance: Motor bearings must be properly lubricated per IOM published guidelines, with water and contaminants kept to a minimum. Bearing loads should be controlled to provide a minimum B-10 life of 25,000 hours and bearings must be replaced periodically to prevent permanent motor damage. Shaft voltages (caused by unbalanced line voltage or operation from inverter power) must be limited to 0.5 volts peak.

  5. Motor Starting: Across-the-line starts should be kept to a minimum and not exceed NEMA MG1-12.54 guidelines, since the life of a motor is affected by the number of across-the-line starts. When the above conditions are met, the insulation life of the motor can be estimated with reasonable accuracy. In 1980 the US Department of Energy published report DOE / CS-0147 to define the average expected life of electric motors, which is summarized in the table below.

 

 

HP Range Average Motor Life (years) Life Range (years)
<1 12 10-15
1-5 17.1 13-19
5.1-20 19.4 16-20
21-50 21.8 18-26
51-125 28.5 24-33
>125 29.3 25-38

 

Learn more about how this solution can efficiently power your business.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
Some of the documents are missing. Please review.
Sorry, at this time this product does not comply with the standards of the country you selected.
This product complies with the standards of the country you selected.
I agree to the Terms of Use and Privacy Policy * is required.
Email has been sent successfully
All estimated shipping dates have a local warehouse cutoff time for shipment date shown. This time is displayed to the right of the date.
The account you are currently on does not have access to purchase this product. Please change to your {0} account to purchase.
The following item(s) have been moved to {0}: {1}
Quantities over {0} may require additional lead time. A Regal representative will contact you if this occurs.
You can only order in multiples of {0}. Please enter a valid quantity for this item.
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.