Regal Beloit is now Regal Rexnord. Click here to learn more.

ATEX Generators

Dependable power for the harshest applications

With increasing requirements for third-party-certified generators, Marathon offers a line of ATEX and IECEx Zone 2 generators (third party certified through International Demko, and UL).

These generators are readily available in a robust, reliable design to meet the requirements of hazardous, ATEX and IECEx locations.

  • Dedicated single phase, 4 leads, 120 Volt or 240/120 Volt
  • Three phase, 12 leads, 0.8 power factor
  • 12 lead generators can be reconnected for single phase service

STANDARD FEATURES:

MagnaPlus models shunt (non-PMG) excitation SE350E voltage regulator

  • ATEX Zone 2 and UL/CUL Class 1 Div 2 for hazardous locations, 282-284 frame
  • Ideal for oil, gas, and most harsh environment applications
  • 0.88” & 1.25” spline shafts for applications up to 34 kW, grease zerk for spline lubrication
  • Dual certification
  • - ATEX Zone 2, rated Ex ec IIC T3 Gc

    - UL Listed/UL Certified for Canada for Class I, Div 2, Groups A, B, C, & D, Temp Code T3 (200°C)

  • Two-Bearing and Single-Bearing Designs
  • Marine tested HARSH DUTY windings for use in harsh industrial or environmental applications

OPTIONAL FEATURES:

Integral hydraulic adaption

    - Limited to ≤ 34kW due to mechanical limitations
    - SAE B or SAE C mounting flange. 0.88-13T or 1.25-14T internal splined shaft


Contact factory for pricing and availability of optional certification
    - IECEx Zone 2, rated Ex ec IIC T3 Gc

Products are application specific and require an application review for proper sizing. Consult factory for assistance.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
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
BROW,DUR,FJ,GRVG,HUBC,JAURE,KOPF,MS,MCGI,MW,MORS,ROLW,SLMS,SP,ADDX,AG,BERG,BH,CAR,CES,CNTA,DURA,EFLX,FALK,HIGH,KRO,LINK,MAR,MB,MCC,OMEG,PSI,REX,RPT,SHA,SIM,STE,TAP,THOM,TLK,TRUE,TUF,VIVA,WRAP,LNKB,RXND,MARB