Regal Beloit is now Regal Rexnord. Click here to learn more.

Mariner® Generator

Mariner® Generator

10KW TO 800KW, 60HZ AND 50HZ

Marine generators are inherently different than residential or industrial generators – engineered for high durability and rugged performance in even the harshest of conditions.

Manufactured for maximum protection from the elements, Mariner generators resist corrosion caused by salt and moisture-laden air, making them ideal for:

  • Barges
  • Applications within 50 miles of coast
  • Oil & gas field operations & refineries
  • Offshore platforms
  • Irrigation / agriculture

FEATURES:
HARSH DUTY EXCITER

Coils are toroidally wrapped in fiberglass tape, fully encapsulating the winding and jumper sleeve ends. All coil-to-coil jumpers are fully sleeved. The windings are completely encased in 100% solid varnish. The complete exciter stator is coated with an anti-tracking top coat finish varnish for maximum protection.

REINFORCED MAIN STATOR WINDINGS

Main stator windings are constructed with extra lacing and are coated with multiple dip & bake cycles using 100% solid varnish, in addition to a two-component, anti-tracking top-coat.

WET WOUND ROTOR CONSTRUCTION

Because marine applications demand 100% uptime, MARINER® Generators utilize single-piece laminations and wet-layer winding processes to ensure the most reliable rotor construction on the market.

HEAVY DUTY RECTIFIER ASSEMBLY

To deliver outstanding performance in motor starting loads and highly non-linear loads, the Mariner features heavy duty rectifier assemblies that are designed to handle extreme voltage transient surges and over-current situations. Its diodes are hermetically sealed, welded case stud type and are capable of delivering ratings of 300% beyond worst-case design requirements.

The selenium suppressors, standard on models 360 frame size and larger, have self-healing characteristics and heat-sink capacity to handle up to 40x more power than a Metal Oxide Varistor (MOV). This provides better protection for diodes during extreme loading conditions encountered during Make-Before-Break-Transfers and other transient conditions.

MARINE AGENCY CERTIFIED GENERATORS

Marine Agency certification available ( ABS®* / Lloyd's Register®* / DNV GL®*) for generators up to 2100kW.

All models use NEMA®* Class H non-hygroscopic insulation systems and include drip covers, space heaters and PMG excitation support systems as required by specific agency rules.

 

Subject

American Bureau Of Shipping (ABS)

 

Lloyd’s Register

 

DNV GL

Minimum Rating Requiring Certification

100 kW

100 kW

100 kW

Ambient Temperature

45° C

45° C

45° C

Temperature Rise

110° C

110° C

110° C

 

Embedded Temperature Detectors

Required for all units 1kV and over

Required for propulsion systems only

Required for all units 1000 kW and over

Space Heaters

Required

Not Specified

Required

Sustain Short Circuit Current in Percent (%) Rated F.L. Current

300% for 2 Sec.

300% for 2 Sec.

300% for 2 Sec.

Drip Cover or Minimum Enclosure Required

IP22

IP23

IP23

Fixed Termination of Load Leads

Not Specified

Required

Required

Shaft Material Test

Propulsion Only

Required

Required
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.