Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Dependable power for the harshest applications
With increasing requirements for third-party-certified industrial alternators, Marathon offers a line of ATEX and IECEx Zone 2 industrial alternators (third party certified through International Demko, and UL).
These industrial alternators are readily available in a robust, reliable design to meet the requirements of hazardous, ATEX and IECEx locations.
Dedicated single phase, 4 leads, 120 Volt or 240/120 Volt
Three phase, 12 leads, 0.8 power factor
12 lead generators can be reconnected for single phase service
STANDARD FEATURES:
MagnaPlus models shunt (non-PMG) excitation SE350E voltage regulator
ATEX Zone 2 and UL/CUL Class 1 Div 2 for hazardous locations, 282-284 frame
Ideal for oil, gas, and most harsh environment applications
0.88” & 1.25” spline shafts for applications up to 34 kW, grease zerk for spline lubrication
Dual certification
- ATEX Zone 2, rated Ex ec IIC T3 Gc
- UL Listed/UL Certified for Canada for Class I, Div 2, Groups A, B, C, & D, Temp Code T3 (200°C)
Two-Bearing and Single-Bearing Designs
Marine tested HARSH DUTY windings for use in harsh industrial or environmental applications
OPTIONAL FEATURES:
Integral hydraulic adaption
- Limited to ≤ 34kW due to mechanical limitations
- SAE B or SAE C mounting flange. 0.88-13T or 1.25-14T internal splined shaft
Contact factory for pricing and availability of optional certification
- IECEx Zone 2, rated Ex ec IIC T3 Gc
Products are application specific and require an application review for proper sizing. Consult factory for
assistance.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
You have no recently viewed products
Sorry, this item is no longer available.
POPULAR
Product Specs
% OFF FLEX-IN-1 ADIPISCING IPSUM MATTIS PROMO APPLIED