DATA CENTER APPLICATIONS, 1100 TO 3500 KW
LOW AND HIGH VOLTAGE, 60 AND 50 HZ
When mission critical loads are on the line, data centers around the world have grown to rely on Marathon® Generators as the most trusted, most reliable option when it comes to efficient operation, long life, proven transient performance and guaranteed uptime.
With robust designs including by far the most rugged rotor construction in the world, DATAMAX generators utilize wet wound epoxy rotor windings, with form coil main stator options available across the entire offering.
Regal understands that each project can have its own unique needs in terms of performance, sub-transient reactance, space constraints, connection and protection specifications. With a global team of highly experienced engineers, Regal can customize your generators to meet the wide variety of application needs in the data center environment.
LOW REACTANCE DESIGNS
DATAMAX generators have custom low sub-transient reactance winding designs often required to meet data center specifications. Low reactance generators minimize harmonics, limiting the voltage distortion that can affect the system performance.
Minimizes harmonics/harmonic control
Meets today's 12% low reactance value requested by specifying engineers
Limits voltage distortion from non-linear loads
Custom higher reactance designs available
WET WOUND ROTOR CONSTRUCTION
As data centers strive for 100% uptime, reliability is a critical factor. DATAMAX generators utilize single piece laminations and wet layer winding processes, to provide the most reliable rotor construction in the market today.
FORM-WOUND COILS
For the most demanding specification, our form coil designs provide superior electrical and mechanical strength and are standard on our medium and high voltage offering. The DATAMAX generators are also available in random wound designs.
Available in 740 frame, 860 frame and 1000 frame sizes.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
You have no recently viewed products
Sorry, this item is no longer available.
POPULAR
Product Specs
% OFF FLEX-IN-1 ADIPISCING IPSUM MATTIS PROMO APPLIED