Brake Motors


Drip Proof Three Phase Brake Motors

Features

  • Rigid Base
    • 3 to 10 HP
  • C-Face Footless
    • 3 to 5 HP
  • C-Face Footed (Rigid Base)
    • 3 to 7½ HP
  • Meets or exceeds NEMA Premium® efficiencies. NEMA Premium models comply with EISA 2007
  • Stearns® brakes, 56,000 series through 25 lb-ft, 87,000 series above 35 lb-ft and larger
  • Brake has manual wear adjustment up to 25 lb-ft. for longer pad life
  • Brake leads are terminated at the brake
  • Universal mounting up to 15 Lb-Ft, for larger brakes, see mod section
  • CR200 corona resistant magnet wire and motor can be operated 10:1 variable torque (2:1 constant torque as noted)
  • 1.15 service factor

Totally Enclosed Three Phase Brake Motors

Features

  • Rigid Base
    • 2 to 10 HP
  • C-Face Footless
    • 3 to 10 HP
  • C-Face Footed (Rigid Base)
    • 3 to 10 HP
  • Meets or exceeds NEMA Premium®* efficiencies.
  • NEMA Premium models follow EISA 2007
  • Stearns® brakes, 56,000 series through 25 Lb-Ft, 87,000 series
  • above 35 Lb-Ft and larger
  • Brake has manual wear adjustment up to 25 lb-ft. for longer pad life
  • Brake leads are terminated at the brake
  • Universal mounting up to 15 Lb-Ft, for larger brakes, see mod section
  • CR200 corona resistant magnet wire and motor can be operated 10:1 variable
  • torque (2:1 constant torque as noted)
  • 1.15 service factor, 1.0 service factor where foot noted

Inverter (Vector) Duty: BlueMAX® 2000 Totally Enclosed Brake Motors

Applications

  • Designed for vector applications where up to a 2000:1 constant torque speed range is required.
  • For use on:
    • Conveyors
    • Machine tools
    • Cranes
    • Hoists
    • Other industrial machinery requiring quick stop and/or holding torque

Features

  • 3 to 20 HP
  • 2000:1 constant torque
  • MAX GUARD® Class F insulation system
  • Constant torque operation from 0 to base speed on vector drive
  • Optimized for operation with IGBT inverter (NEMA® design A)
  • Normally closed thermostats (one per phase, Class F)
  • Ball bearings
  • Will accept encoder through Mod Central*
  • Stearns* brakes, 56 series through 15 Lb-Ft, 87 series, 25 Lb-Ft and larger
  • Includes 140% rated spring-set self-adjusting NEMA 2 disk brake (Brake coil voltage matches motor)
  • Universal mounting up to 15 Lb-Ft*
  • Horizontal mounting*
  • UL recognized, CSA certified, and CE mark
  • Three year warranty (brake disks are exempt)

*For more information please refer to the Product Catalog in Related Documents

Related Documents
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
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
BROW,DUR,FJ,GRVG,HUBC,JAURE,KOPF,MS,MCGI,MW,MORS,ROLW,SLMS,SP,ADDX,AG,BERG,BH,CAR,CES,CNTA,DURA,EFLX,FALK,HIGH,KRO,LINK,MAR,MB,MCC,OMEG,PSI,REX,RPT,SHA,SIM,STE,TAP,THOM,TLK,TRUE,TUF,VIVA,WRAP,LNKB,RXND,MARB