Cooling Tower Motors




Cooling Tower General Features

  • T-drains provided for effective drainage (Installed in both endshields)
  • Extended grease tubes, regreasable in service
  • Ball bearings
  • UL recognized and CSA certified
  • Three-year warranty

Cooling Tower, Two-Speed-One Winding, Variable Torque Motors

Applications

  • Cooling towers
  • Fan and blowers
  • Other severe duty environments where long life and ultra-high efficiency are desired
  • Guaranteed efficiencies offer an extra return on your investment when using these premium efficiency motors on high cycle or long run applications.
  • Replacement for two-speed Marley® cooling tower motors.

Features

  • 3/0.75 to 100/25 HP
  • Blue Chip Series quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • Class H insulation
  • 1.15 service factor
  • Shaft slinger
  • Forsheda® seals on both ends
  • Actual test and vibration data supplied with each motor
  • Horizontal mounting only; consult engineering for vertical mounting

XRI® Severe Duty Totally Enclosed Fan Cooled Cooling Tower Three-Phase Motors

Features

  • 3 to 250 HP
  • 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • MAX GUARD® motor Class F insulation system
  • 1.15 service factor on sinewave, 1.0 service factor on IGBT power
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Suitable for shaft down mounting
  • Shaft slinger
  • Forsheda® seals on both ends
  • Actual test and vibration data supplied with each motor
  • Suitable for 10:1 VT and CT (as noted) on VFD

XRI® Severe Duty Totally Enclosed Air Over Cooling Tower Motors

Features

  • 3 to 250 HP
  • Meets or exceeds NEMA Premium® efficiencies
  • Bearing Current Protection (BCP)
  • Blue Chip Series® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • MAX GUARD® motor Class F insulation system
  • 1.15 service factor on sinewave, 1.0 service factor on IGBT power
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Suitable for all angle mounting
  • Inpro/Seal® quality VBX® bearing isolators
  • Actual test and vibration data supplied with each motor
  • Suitable for 10:1 VT and 20:1 CT on VFD
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
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
BROW,DUR,FJ,GRVG,HUBC,JAURE,KOPF,MS,MCGI,MW,MORS,ROLW,SLMS,SP,ADDX,AG,BERG,BH,CAR,CES,CNTA,DURA,EFLX,FALK,HIGH,KRO,LINK,MAR,MB,MCC,OMEG,PSI,REX,RPT,SHA,SIM,STE,TAP,THOM,TLK,TRUE,TUF,VIVA,WRAP,LNKB,RXND,MARB