What if you could find a general purpose motor made to save you time, shelf space, and money? Introducing the new Flex-In-1 motor by Marathon Motors, the general purpose motor that minimizes inventory while maximizing product availability.
The Flex-In-1 Saves You Time
Time is money, especially when it comes to servicing systems with replacement motors. That’s why the Flex-In-1 motor makes configuration quick. With standard general purpose motors, reconfiguring the conduit box location can be a complex process. The motor must be completely disassembled in order to flip the rotor shaft assembly—a process, if even possible, often taking an hour or more. With the Flex-In-1, the motor comes out of the box with an F-1 configured conduit box location. However, its unique repositionable combination base design allows for a simple base removal and a quick, 5 minute or less, NEMA® F-2 or F-3 configuration.
The Flex-In-1 Saves You Shelf Space
When asked what challenges motor distributors faced providing high quality products for their customers, one of the prevailing responses was the amount of on-hand motors needed. They described the struggle to maintain enough inventory storage space to minimize repair lead time. Workshop shelf and van space are valuable commodities, and stocking the wrong type or not stocking the right motor can lead to repair delays and unnecessary back-and-forth from suppliers. With the Flex-In-1’s exclusive reconfiguration ability, the number of stocked SKUs needed can be reduced by up to 89 percent. One Flex-In-1 can actually replace 18 motor models, keeping downtime down for your customers.
The Flex-In-1 Saves You Money
Downtime is expensive. Waiting for a replacement motor or spending manhours reconfiguring the wrong motor to fit the end application is costly. The Flex-In-1 adapts to be the right fit for multiple applications, lowering inventory costs and simplifying the motor selection process. In addition, gone are the arduous consultations finding the right motor for the job. It’s in stock with the Flex-In-1.
Common applications for the new Flex-In-1 general purpose motor are pumps, HVAC systems, fan/blower applications, conveyors and material handling systems. Want to learn more? View the full motor specifications and a list of motor models it replaces, or contact our general purpose motor experts today.
Talk To Our Sales Team
We're here to help. Our team of experts is ready to help energy-efficiently power your business.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.