XRI® - Crusher Duty Motor
Our XRI ® - Crusher Duty motor is built tough for the toughest environments and applications in the aggregate industry. Its bearing system has been designed and engineered for continuous, reliable performance and easy maintenance.
Applications
The XRI Crusher Duty motor is specifically designed for crusher applications such as:
- Cone
- Jaw
- Roller crushers
- Impactors
- Pulverizers
Benefits:
- Its totally enclosed cast iron construction protects against moisture, dust, and other contaminants, thus prolonging life and reducing unnecessary downtime
- 100% cast iron construction, external epoxy coatings, surface seals
- Broad product offering that is designed for “Mission Critical” applications in the aggregate & quarry industry
- Wide voltage/frequency range meets global requirements
- IE3 efficiencies increase energy savings and reduce operating costs
- NEMA Design C, delivers extra starting and breakdown torque
Features:
- Power Rating: 50 to 500HP
- Voltage: 230/460VAC & 460VAC 50/60HZ
- IE3 NEMA Premium® efficiency levels
- NEMA Design C
- Severe Duty enclosure
Related Documents
Associated Models
- <p><a href="https://www.regalbeloit.com/products/electric-motors/ac-motors-nema/definite-purpose-motors/other-purpose-motors/50-hp-definite-purpose-ac-motor-3-phase-1800-rpm-230-460-v-326t-frame-tefc-326ttfc6633">50 HP Definite Purpose AC Motor, 3 phase, 1800 RPM, 230/460 V, 326T Frame</a></p> <p>
- <a href="https://www.regalbeloit.com/products/electric-motors/ac-motors-nema/definite-purpose-motors/other-purpose-motors/60-hp-definite-purpose-ac-motor-3-phase-1800-rpm-230-460-v-364t-frame-tefc-364ttfc6633">60 HP Definite Purpose AC Motor, 3 phase, 1800 RPM, 230/460 V, 364T Frame</a></p> <p>
- <a href="https://www.regalbeloit.com/products/electric-motors/ac-motors-nema/definite-purpose-motors/other-purpose-motors/75-hp-definite-purpose-ac-motor-3-phase-1800-rpm-230-460-v-365t-frame-tefc-365ttfc6633">75 HP Definite Purpose AC Motor, 3 phase, 1800 RPM, 230/460 V, 365T Frame</a></p> <p>
- <a href="https://www.regalbeloit.com/products/electric-motors/ac-motors-nema/definite-purpose-motors/other-purpose-motors/100-hp-definite-purpose-ac-motor-3-phase-1800-rpm-230-460-v-405t-frame-tefc-405ttfc6633">100 HP Definite Purpose AC Motor, 3 phase, 1800 RPM, 230/460 V, 405T Frame</a></p> <p>
- <a href="https://www.regalbeloit.com/products/electric-motors/ac-motors-nema/definite-purpose-motors/other-purpose-motors/125-hp-definite-purpose-ac-motor-3-phase-1200-rpm-460-v-445t-frame-tefc-445ttfc6683">125 HP Definite Purpose AC Motor, 3 phase, 1200 RPM, 460 V, 445T Frame</a></p> <p>
- <a href="https://www.regalbeloit.com/products/electric-motors/ac-motors-nema/definite-purpose-motors/other-purpose-motors/150-hp-definite-purpose-ac-motor-3-phase-1200-rpm-460-v-447t-frame-tefc-447ttfc6683">150 HP Definite Purpose AC Motor, 3 phase, 1200 RPM, 460 V, 447T Frame</a></p> <p>
- <a href="https://www.regalbeloit.com/products/electric-motors/ac-motors-nema/definite-purpose-motors/other-purpose-motors/200-hp-definite-purpose-ac-motor-3-phase-1800-rpm-460-v-447t-frame-tefc-447ttfc6633">200 HP Definite Purpose AC Motor, 3 phase, 1800 RPM, 460 V, 447T Frame</a></p> <p>
- <a href="https://www.regalbeloit.com/products/electric-motors/ac-motors-nema/definite-purpose-motors/other-purpose-motors/250-hp-definite-purpose-ac-motor-3-phase-1800-rpm-460-v-449t-frame-tefc-449ttfs36633">250 HP, Definite Purpose AC Motor, 3 phase, 1800 RPM, 460 V,449T Frame</a></p>


The Marathon® brand has a developed reputation for conservative motor designs and highly engineered products used in a vast array of commercial and industrial applications around the world.
The XRI® - Crusher Duty motors are designed specifically for aggregate applications where high starting and breakdown torques are required.
An advance bearing system incorporated into the motor offers continuous and reliable performance with ease of maintenance.
Axial Surface Seals (50-200HP) and Inpro® Smart Ring Plus (250-500HP) prevent entry of contaminants into the bearings.
Our Class F inverter duty rated insulation system delivers long, dependable motor life under the adverse thermal and dielectric stresses imposed by the high switching frequencies of PWM drives.
The motor is constructed with 100% cast iron construction with integrally cast feet for rigidity and reduced vibration.
1.15 Service Factor on all XRI® - Crusher Duty motors for additional overload capacity.