Arktic® 59 Motors

Arktic Motor

 

Our Arktic® 59 motors are primarily used in the evaporator of commercial refrigeration walk-in coolers and freezers, but can be used in many air-moving applications demanding high efficiency and dependability with output ratings up to 50 watts.


Combining over 100 years of ECM technology innovation by Regal Rexnord®, and our commitment to value, quality, and service we are now offering the most efficient 74.6 watt electronically commutated motor available. Our Arktic 59 significantly outperforms both shaded pole and PSC technology. With efficiencies three times higher than shaded pole motors and 40% higher than PSC, in addition to the reliable design, the Arktic 59 provides users the most reliable and best energy savings solution for their applications.

Arktic Motor
Arktic Motor
Arktic Motor

Features:

Electrical

  • Voltage: 115 (90-132) or 208-230 (180-264) V Single Phase

  • Output: Peak output 74.6 watts – 1/20HP rated at 1550 RPM

  • Efficiency: ~68% peak

  • Speed Range: 500 – 1800 RPM

  • Speeds: 1 or 2 (speed regulated +/- 6%)

  • Rotation: CW, CCW, or CW/CCW (determined from the lead end of the motor)

  • Programmable: The ECM Toolbox can be used to change the number of speeds, RPM, and rotation direction

 

Mechanical

  • Type: 3.3” electronically commutated

  • Shaft: Single, or Double shafts. 5/16” single shaft with single flat is standard. 8mm and double flat shafts available

  • Enclosure: Totally enclosed – air over required

  • Bearing: Ball bearing with low temperature grease

  • Mounting: Standard 0.5” - #10-32 studs on shaft end (2.8” bolt circle) Optional 0.5” - #10-32 studs on the opposite shaft end (2.8” bolt circle)

  • Operating Position: All angle

  • Control: Integrated to motor, or remotely mounted

  • Leads: Many customized lead options are available.

 

Environmental

  • Storage Temps: -40 to 80° C ambient

  • Operating Temps: -40 to 55° C ambient

  • Design Life: 10 years, 83,720 hours on time for typical evaporator fan application

This name is used, please enter another
{0} was created successfully.
{0} was deleted successfully.
New password and confirm password do not match.
The password entered does not comply with our password policy. Please try again.
The password entered does not comply with our password policy. Please try again.
You have already access to entered account.
Account already added
Your selected account has been changed probably in different window. Please refresh page and select correct account.
Please select an account
The entered account number is not valid or the account is not yet transitioned for use at Regalrexnord.com.
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
Please select Additional Access checkbox.
Please enter your address.
Please enter your address cont.
Please check to agree with Terms of Use and Privacy Policy.
Please select business type.
Please enter your city.
Please enter your company name.
Please select company account status.
Please enter confirm password.
Please select your country.
Please remove the discontinued item from cart to proceed to checkout.
Your order contains discontinued items. Please remove from cart and proceed with rest of the items.
Please enter a valid format for your email address.
Email address required
Please enter your email address.
Please enter your first name.
Please review and select a warehouse for Catalog/Part Numbers: {0}
Please enter your job title.
Please enter your last name.
Please note: Your order contains Made to Order (MTO) items. Return requests on MTO products are subject to review and not guaranteed.
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
Profile updated successfully.
Error while request access.
Registration Information has been received.   Thank you for your interest in Regal Rexnord.
Please enter new password.
Please enter old password.
Please enter a valid format for your phone number.
Please enter your phone number.
Please enter a valid format for your extension.
Please select at least one product category.
Please verify you are not a robot.
Registration Information has been received.   Thank you for your interest in Regal Rexnord.
Internal users can not request access for customer accounts. If you need access, please route through the customer service representatives.
regalrexnord.com|regalbeloit.com|rexnord.com|marathonsp.com
You must provide the name of a Regal Rexnord employee who can confirm your need for access to Genteq technical documents.
Please make sure you enter Sales Order, Quantity, Reason, Part number, Invoice and Line Number fields.
Error submitting request.
Your request has been submitted successfully.
Error sending email. Please try again after some time.
Email sent.  Please check your inbox.
Please select your state.
Uploaded file is not supported, File upload supports {0}
Please select the business type.
This email is already in use. Please log in.
You do not have permission to access this page.
Confirmation code has been sent successfully to your new email address. Please enter the Confirmation code and update the profile.
Email Address has been changed successfully. Please check your email for information to login again.
Verification code required
Please enter your zip code.
Your session has timed out. You must log in again to access secure content. Any work on the current page will be lost.
Your shopping cart qualifies for free shipping.
Free
Minimum order quantity is {0} {1}. Please enter a valid quantity for item: {2} .
Item must be ordered in multiples of {0} {1}. Please enter a valid quantity for item: {2} .
Add {0} more to qualify for FREE SHIPPING.
Spend {0} more and save an ADDITIONAL 5% OFF.
Cart contains no items.
Selected shipping date is on holiday. Please select REQ Ship Date.
Item {1} has been removed from cart.
You cannot delete Mod Product- {0}.
Add {0} more to qualify for free shipping.
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
The following item(s) have been added to your cart: {0}
Request of quotes should allow items in same segment
Please enter Application.
Competitor Required.
Please enter Country.
Please enter Email Id.
Please enter End Customer.
Please enter Quote Estimated Annual Quantity.
Uploaded file is not supported, File upload supports word, excel and pdf.
File too Big, please select a file less than 20mb
Please enter FrameSize Validation.
The item you have entered have no business segment.
The item {1} allow maximum {0} quantity.
The item {1} requires a minimum of {0} quantity.
Please enter Order Frequency in {0}.
Please enter Output HP.
Quantity is request for Product {0}.
Please enter Quote Quantity.
No facet available for this product line
Please enter Required Specifications.
Error submitting request.
Your request has been submitted successfully.
Please enter valid product.
The item {1} must be in multiples of {0} quantity.
The {0} you have entered was not found. Please revise.
Please enter Speed (RPM).
Please enter Voltage (V).
File size requires longer download time
File is not found. Please try again or contact customer service.
Check Inventory
CHOOSE FILE
Compare Product
Some of the documents are missing. Please review.
Sorry, at this time this product does not comply with the standards of the country you selected.
This product complies with the standards of the country you selected.
Upload failed - file is empty
The uploaded file exceeds the permitted size of {0}mb. Please resubmit using a valid size.
Valid attachments are .PDF, .PNG, .JPG, .JPEG. Please resubmit using a valid attachment type.
FINAL SALE
One or more items added to your cart are not eligible for return.
I agree to the Terms of Use and Privacy Policy * is required.
Email has been sent successfully
All estimated shipping dates have a local warehouse cutoff time for shipment date shown. This time is displayed to the right of the date.
The account you are currently on does not have access to purchase this product. Please change to your {0} account to purchase.
The account you are currently on does not have access to purchase this product({0}). Please change to your {1} account to purchase.
Key Features
The following item(s) have been moved to {0}: {1}
Quantities over {0} may require additional lead time. A Regal representative will contact you if this occurs.
You can only order in multiples of {0}. Please enter a valid quantity for this item.
NEW
The account you are currently on does not have access to purchase this product.
No file chosen
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
You have no recently viewed products
Sorry, this item is no longer available.
POPULAR
Product Specs
% OFF FLEX-IN-1 ADIPISCING IPSUM MATTIS PROMO APPLIED
Discontinued
Related Products
Resource Center
VIEW ALTERNATIVES
Inactive,discontinued
View alternatives
/manufacturer-part-cross-reference/comparison?ProductId=ProductIdValue
Out of stock. This product is discontinued and no longer available for sale.
The item requires a minimum order of {0} pieces.
The item requires a minimum order of {0} {1}.
The item must be ordered in multiplies of {0} pieces.
The item must be ordered in multiples of {0} {1}.
Commercial Systems|Industrial Systems
BROW,DUR,FJ,GRVG,HUBC,JAURE,KOPF,MS,MCGI,MW,MORS,ROLW,SLMS,SP,ADDX,AG,BERG,BH,CAR,CES,CNTA,DURA,EFLX,FALK,HIGH,KRO,LINK,MAR,MB,MCC,OMEG,PSI,REX,RPT,SHA,SIM,STE,TAP,THOM,TLK,TRUE,TUF,VIVA,WRAP,LNKB,RXND,MARB