The Newest Innovation in Smart Commercial Refrigeration

In the food and beverage retail industry, success hinges on the strength of your refrigeration equipment. An unexpected failure can result in case after case of food waste. A small repair can mean two or three service calls. And even a single broken refrigeration unit can mean thousands of dollars in lost sales.

When profit margins are narrow and staff capacity is limited, FORTIFI™ system powered by PerceptivTM intelligence gives you and your operation an extra edge. It doesn’t just let you control refrigeration. It lets you control the future. Because from the moment it’s installed and every minute after— FORTIFI system solves problems before they exist.

 

 

Reduce Energy Consumption

FORTIFI system gives users the ability to manually control the operation of fan speeds from anywhere there is an internet connection. This gives operators the much-needed control over energy consumption and performance of the equipment.

 

Understand Changes in Operating Conditions

FORTIFI system creates a network between units and lets you monitor refrigeration units storewide. By logging into our Perceptiv™ intelligence platform, you can view your entire system on a single dashboard—for real-time data and operational insights, right at your fingertips. This allows you to make informed maintenance decisions—without the time and expense of troubleshooting and diagnostics. The dashboard also provides ease of remote monitoring for chains that have many stores.

We understand that success in the food retail industry means strict adherence to best practices, Board of Health guidelines, and manufacturers’ protocols. To help you maintain corporate and regulatory compliance, FORTIFI lets you create customized thresholds and alerts that are delivered via text or email. FORTIFI also offers the dashboard via phone application, available on both iOS and Android.

The additional temperature sensing benefit that FORTIFI brings is temperatures of the refrigeration piping around the evap coil, air temp at the coil, and temperature inside the motor. These temperatures can predict some failures days before air temperature sensing at the product does. This allows for service before the emergency happens. Also, add defrost recognition / detection of missing defrost cycles. Low refrigerant detection also.

 

Avoid Expensive Repairs and Downtime

Thanks to a steady stream of updates delivered via the cloud, the FORTIFI system has the capacity to help your refrigeration units boost efficiency over time. With FORTIFI, you can get insights into what is going on with your refrigeration system and then change what is happening. This allows you to create an improved reality via performance, energy consumption and behavior of the motor— all remotely from an app on your phone or device.

Predictive maintenance through system monitoring instead of reactive maintenance will save your organization time and money. In today’s world, refrigeration technicians are in high demand. With FORTIFI system, you can move your maintenance needs from emergency to regularly scheduled. Earlier warnings from the motor mean you can schedule a repair when a technician is in the area. Alerts also give an indication of what the issue is, so technicians can send the right people with the right tools, cutting down on multiple visits and delayed repairs.

By letting you make more informed repair and maintenance decisions, FORTIFI system helps you avoid equipment downtime, lost revenue, food waste and extra service calls.

 

Smarter insights for a smoother operation.

FORTIFI™ system powered by Perceptiv™ is a complete system of motors, sensors, and software designed to monitor and control components that keep refrigeration equipment running. As a result, equipment stays online and running efficiently, which reduces food safety reporting and maintenance costs.

When time and productivity are at a premium, every minute of downtime saved is money earned. By continuously monitoring your store’s refrigeration, the FORTIFI system saves time, saves money, and lets you make adjustments and repairs on your schedule. It’s the next best thing to turning back the clock.

The FORTIFI system can be retrofitted into almost any unit or refrigeration system. It’s a turn-key solution for making your existing refrigeration units work smarter, instead of harder. The time is now to connect and protect your equipment with FORTIFI system – the newest innovation from Regal.

 

 

 
View all HVAC/R Motors
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
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
BROW,DUR,FJ,GRVG,HUBC,JAURE,KOPF,MS,MCGI,MW,MORS,ROLW,SLMS,SP,ADDX,AG,BERG,BH,CAR,CES,CNTA,DURA,EFLX,FALK,HIGH,KRO,LINK,MAR,MB,MCC,OMEG,PSI,REX,RPT,SHA,SIM,STE,TAP,THOM,TLK,TRUE,TUF,VIVA,WRAP,LNKB,RXND,MARB