UVantage PLUS™




INTRODUCING...

UVantage™ is the newest innovation in UV air treatment technology, tested and designed to dramatically improve indoor air quality for a healthier environment. Ultraviolet light inactivates pathogens by damaging the structure of nucleic acids and proteins at the molecular level, leaving them unable to replicate and potentially cause disease. UVantage is a safe, cost-effective air treatment solution for residential and light commercial HVAC such as classrooms and restaurants.

Talk to one of our expert sales professionals to learn more about how this product can efficiently power your business.






PROVEN AND TESTED UVC AIR TREATMENT TECHNOLOGY.
REDUCES UP TO 99.99% OF AIRBORNE PATHOGENS*

* Testing conducted by Aerosol Research and Engineering Laboratories, Inc., an independent GLP-compliant lab, indicate UVantage PLUS™ was effective at reducing T1 and MS2 bacteriophages by 99.99% from
room air in as little as 90 minutes when used as directed. These species are recognized surrogates: T1, a non-enveloped double-stranded DNA virus, is a common surrogate human pathogens like Cryptosporidium
and MS2, a single-stranded RNA virus, is routinely used as a surrogate for pathogenic RNA viruses such as Influenza and also serves as a tentative surrogate for SARS-CoV-2

 





WHERE WE
L I V E

Reduces airborne pathogens in homes and apartment complexes, providing a healthier environment. *

WHERE WE
L E A R N

Help provide clean air to students and staff in classrooms, cafeterias, halls, gymnasiums and offices. *

WHERE WE
W O R K

Protect rooms, lobbies, and restaurants from airborne pathogens. *

WHERE WE
P L A Y

Reduces airborne pathogens in gyms, fitness studios, and locker rooms. *





FEATURES

Energy Efficient

Uses energy efficient LED technology that only operates when air is flowing. Draws less than 50W while active, which reduces operational energy costs to improve carbon footprint, providing an eco-friendly indoor air quality solution.

Easy to Install

Can be installed easily with a few tools. Once installed, visual indicators communicate the status of the unit.

Compact Design

Small, low-profile design can be built-in or easy to retrofit into an existing system that is maintenance-free and simple to deploy.

Safe

Ozone-free nd compliant with UL 2998, providing a safe solution to improve air quality in your home, office or school, while protecting the planet. Electronics are thermally protected from HVAC air temperatures.

Long Lasting

Designed with a focus on environmental sustainability: LEDs contain no special disposal or recycling costs. LEDs are rated up to 33,000 hours of 25 degrees ambient, 100mA.

Warranty

UVantage PLUSTM air treatment comes with a five-year limited warranty.



Specifications / Mounting


Input Voltage:

81104278/ UVLED-R: 100-240VAC
81104280/ UVLED-C: 120-277VAC

Rated Input Frequency: 50/60Hz
Rated Current: 1.6A Max

Output Voltage: 24 VDC

Power Consumption: AC input power up to 43W
Lamp Type:

UVC LEDs

UVC wavelength: 275 ± 5 nm
Reliability (hrs.): 33,000 hrs @ 25°C ambient, 100 mA
Operating Conditions:

Temp Range: 10°C to 60°C (50-140°F)
Relative Humidity (non-condensing): 10% to 95%

Regulatory Standards: UVC LEDs: UL - CCN ABQK, UL 2998, EPA
Compliant Safety: UL/cUL, FCC part 15 Class B

UVC LED Dimension:

12"




Above image is for all metal duct wall. For Flex duct, duct board, or drywall applications, proposed option of mounting the device at the apex of the evaporator coil.



Installation Instructions

Technical Paper
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
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
BROW,DUR,FJ,GRVG,HUBC,JAURE,KOPF,MS,MCGI,MW,MORS,ROLW,SLMS,SP,ADDX,AG,BERG,BH,CAR,CES,CNTA,DURA,EFLX,FALK,HIGH,KRO,LINK,MAR,MB,MCC,OMEG,PSI,REX,RPT,SHA,SIM,STE,TAP,THOM,TLK,TRUE,TUF,VIVA,WRAP,LNKB,RXND,MARB