Sealmaster Mounted Cast Iron Flange Cartridge Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SFC-216
Part #:710017
Catalog #:SFC-216
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 8.75 in |
| Overall Height (in): | 3.25 in | Bolt Size (mm): | M16 mm |
| Overall Length (in): | 8.75 in | Bore Diameter (mm): | 80 mm |
| Foot Height (in): | 0.63 in | Pilot Diameter (in): | 6.375 in |
| Length Through Bore (in): | 3.248 in | Bolt Circle (in): | 7.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | Piloted | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Brass |
| Housing Type: | Piloted Flange Cartridge | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Pilot Depth (in): | 1.22 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 17,412 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 13,174 lb |
| Inner Ring Outside Diameter (in): | 3.922 in | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 2250 rpm |
| Size Code: | 2-33 | Housing Material: | Cast Iron |
| End Cap Available: | No | Insert: | 5216 SFB ATO |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/4 NPT |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461052457 | Weight: | 19.57 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

