Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Contamination - SF-32 DRT
Part #:715231
Catalog #:SF-32 DRT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.38 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 2.313 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.184 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | High Contamination | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Coating: | Powder Coated | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Land Riding Retainer | Max Operating Temperature (F): | 220 °F |
| Size Code: | 2-23 | Grease Fitting Thread Size: | 1/8 NPT |
| Static Load Rating (lb): | 6,601 lb | Housing Material: | Cast Iron |
| Insert: | 2-2 DRT | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 300 rpm | Dynamic Load Rating (lb): | 9,752 lb |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Lube Fill Percent: | 100% Grease Fill | Housing Backside Inner Diameter: | 4.25 |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 2.723 in |
General Specifications
| UPC: | 662461327258 | Weight: | 10.50 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

