Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VF4S-119
Part #:767742
Catalog #:VF4S-119
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 4.25 in | Overall Height (in): | 1.5 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.343 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 165 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 206 | Max Operating Temperature (F): | 225 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 3000 rpm | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Housing Material: | Cast Iron | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 2,530 lb |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0385 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 4,390 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Type: | Intermediate Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Inner Ring Outside Diameter (in): | 1.587 in |
General Specifications
| UPC: | 662289531943 | Weight: | 2.68 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

