Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - NP-31 LO
Part #:724980
Catalog #:NP-31 LO
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Nylon retainer to reduce overall drag
- Channeling grease that helps reduce drag while lubricating the bearing
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Looser than standard housing fit for ease of alignment on lightweight frames
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.38 in | Overall Height (in): | 4.56 in |
| Overall Length (in): | 8.13 in | Overall Width (in): | 2.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.2500 in |
| Length Through Bore (in): | 2.031 in | Bolt Spacing Min (in): | 6 in |
| Bolt Spacing Max (in): | 6.5 in | Centerline to Outermost Bearing Face (in): | 1.281 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Options: | Low Drag | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Labryinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubricant: | Lithium NLGI 2 Low Torque Grease | Dynamic Load Rating (lb): | 7,889 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Base Length (in): | 8.13 in | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Housing Material: | Cast Iron | Bearing Type: | Standard Duty |
| Size Code: | 2-115 | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 5,216 lb | Shaft Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Speed (RPM): | 2800 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Insert Finish: | Black Oxide |
| Inner Ring Outside Diameter (in): | 2.469 in | Cage Type: | Land Riding Retainer |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0445 cps |
| Insert: | 2-115 LO |
General Specifications
| UPC: | 662461321195 | Weight: | 7.90 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

