Sealmaster Mounted Composite Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - CRPC-PN24
Part #:710965
Catalog #:CRPC-PN24
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High strength composite with reinforced stainless steel bolt ferrules for high load capacity and increased strength around the bolt holes.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.13 in | Overall Length (in): | 7.25 in |
| Overall Height (in): | 4.02 in | Base Width (in): | 2.13 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.68 in | Base to Center Height (in): | 1.9375 in |
| Length Through Bore (in): | 1.935 in | Centerline to Outermost Bearing Face (in): | 1.188 in |
| Bolt Spacing (in): | 5.38 in | Bolt Spacing Min (in): | 5.06 in |
| Bolt Spacing Max (in): | 5.69 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Housing Color: | Light Gray |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Multi-Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Base Length (in): | 7.25 in |
| Dynamic Load Rating (lb): | 7,340 lb | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Cage Type: | Land Riding Retainer | End Cap Available: | Yes |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Inner Ring Outside Diameter (in): | 2.07 in | Max Operating Temperature (F): | 220 °F |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 1750 rpm |
| Insert: | PN-24 | Static Load Rating (lb): | 4,467 lb |
| Vibration Frequency Roller Spin: | 0.0376 cps | Fixed vs. Expansion: | Fixed |
| Housing Material: | Composite | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Size Code: | 2-19 | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Grease Fitting Thread Size: | 1/4-28 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461335666 | Weight: | 2.50 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

