Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-33
Part #:701190
Catalog #:AR-2-33
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bore Size (in): | 3.1875 in |
| Inner Ring OD (in): | 3.922 in | Outer Race Width (in): | 1.828 in |
| Inner Race Length (in): | 3.25 in | Outer Race OD (in): | 5.875 in |
| Centerline to Front Face (in): | 1.938 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Set Screw Thread: | 7/16-20 | Housing Type: | Insert Only |
| Radius: | 0.12 | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 2250 rpm |
| Radial Dynamic Load Capacity (lb): | 17,412 lb | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Radial Static Load Capacity (lb): | 13,174 lb | Series: | AR |
| Precision Rating: | ABEC 1 | Cage Material: | Brass |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Set Screw | Type of Seal: | Felt Labyrinth Seal |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461009741 | Weight: | 9.30 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

