Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - ERX-PN20
Part #:711480
Catalog #:ERX-PN20
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (in): | 1.25 in |
| Outer Race OD (mm): | 72 mm | Inner Ring OD (in): | 1.859 in |
| Outer Race Width (in): | 0.938 in | Outer Race OD (in): | 2.8346 in |
| Centerline to Front Face (in): | 1 in | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Bore Shape: | Straight | Set Screw Thread: | 5/16-24 UNF |
| Housing Type: | Insert (ER Style) | Rolling Element: | Ball Bearing |
| Seal Type: | Triple Lip Contact Seal | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Platform: | PN Gold | End Cap: | No |
| Bearing Insert Coating: | Phosphorus Nickel Coated | Options: | Corrosion Resistant |
| Certifications: | IP69K | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Vibration Frequency Roller Spin: | 0.0383 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Maximum Operating Temperature (F): | 220 °F |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Duty/Status: | Standard | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Size Code: | 2-17 | Maximum Speed (rpm): | 2000 rpm |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 5,782 lb |
| Static Load Rating (lb): | 3,493 lb |
General Specifications
| UPC: | 662461339633 | Weight: | 1.37 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

