System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ205-25M-SS-NC-CEC
Part #:50205CGR/SS-EC
Catalog #:UCFQ205-25M-SS-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Length (in): | 3.75 in |
| Overall Width (in): | 3.75 in | Overall Height (in): | 1.438 in |
| Bore Diameter (mm): | 25 mm | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.0625 in | Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Backside Shield/Seal: | Back Seal Installed in Housing | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Through Hardened annealed setscrew area | Operating Temperature Range (F): | 30 to 180 °F |
| Setscrew Torque (in-lbs): | 50 in/lbs | Fixed vs. Expansion: | Fixed |
| Size Code: | 205 | Lubricant: | NSF H1 Food Grade Grease |
| Dynamic Load Rating (lb): | 1,821 lb | Maximum Speed (RPM): | 3500 rpm |
| Housing Material: | Nolu-Clean | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.344 in | End Cap Available: | Yes |
| Static Load Rating (lb): | 1,304 lb | Cage Type: | Ball Riding Retainer |
| Insert: | SS-SB205-25M RG | Bearing Insert Material: | 400 Series Stainless Steel |
| Max Operating Temperature (F): | 180 °F | Radial Clearance: | Standard |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 787405580930 | Weight: | 0.75 LB |
| Packaged Length: | 3.74 IN | Packaged Width: | 3.74 IN |
| Packaged Height: | 2.13 IN |

