System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFQ205-25M-SS-NC-OEC
Part #:55205CGR/SS-EC
Catalog #:UCFQ205-25M-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Overall Length (in): | 3.75 in |
| Bolt Size (in): | 7/16 in | Overall Height (in): | 1.438 in |
| Bore Diameter (mm): | 25 mm | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.0625 in | Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 50 in/lbs |
| Inner Race Heat Treat Method: | Through Hardened annealed setscrew area | Operating Temperature Range (F): | 30 to 180 °F |
| Insert: | SS-SB205-25M RG | Inner Ring Outside Diameter (in): | 1.344 in |
| Shaft Locking Type: | Set Screw | Lubricant: | NSF H1 Food Grade Grease |
| Maximum Speed (RPM): | 3500 rpm | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 1,821 lb | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 180 °F |
| Radial Clearance: | Standard | Bearing Insert Material: | 400 Series Stainless Steel |
| Housing Material: | Nolu-Clean | Static Load Rating (lb): | 1,304 lb |
| Size Code: | 205 | End Cap Available: | Yes |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 787405581227 | Weight: | 0.87 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.80 IN |

