System Plast Mounted Nolu-Clean Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFQ208-24-SS-NC-OEC
Part #:75208CGR/SS-EC
Catalog #:UCFQ208-24-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.2 in | Overall Length (in): | 5.2 in |
| Bolt Size (in): | 1/2 in | Overall Height (in): | 2.5625 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.344 in | Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Backside Shield/Seal: | Back Seal Installed in Housing |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | End Cap Available: | Yes |
| Housing Material: | Nolu-Clean | Static Load Rating (lb): | 3,012 lb |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 3,777 lb |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 2200 rpm | Bearing Type: | Standard Duty |
| Size Code: | 208 | Bearing Insert Material: | 400 Series Stainless Steel |
| Insert: | SS-SB208-24 RG | Max Operating Temperature (F): | 180 °F |
| Lubricant: | NSF H1 Food Grade Grease |
General Specifications
| UPC: | 787405579866 | Weight: | 1.81 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 2.36 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

