System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCPA205-25M-SS-NC
Part #:53205CGA/SS
Catalog #:UCPA205-25M-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 3/8-16 | Base Width (in): | 1.42 in |
| Housing Width (mm): | 36.1 mm | Bolt Size (in): | 0.375 in |
| Bolt Size (mm): | 9.53 mm | Bore Diameter (mm): | 25 mm |
| Base to Center Height (in): | 1.438 in | Overall Length (mm): | 74.9 mm |
| Thread Depth (in): | 0.63 in | Overall Height (mm): | 71.9 mm |
| Length Through Bore (in): | 50.8 in | Centerline to Outermost Bearing Face (in): | 0.781 in |
| Bolt Spacing (in): | 2 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel Riveted |
| Housing Type: | Pillow Block, Tapped Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Housing Material: | Nolu-Clean | Fixed vs. Expansion: | Fixed |
| Insert: | SS-SB205-25M RG | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 1,304 lb | Inner Ring Outside Diameter (in): | 1.344 in |
| Radial Clearance: | Standard | Lubricant: | NSF H1 Food Grade Grease |
| Max Operating Temperature (F): | 180 °F | Bearing Insert Material: | 400 Series Stainless Steel |
| Dynamic Load Rating (lb): | 1,821 lb | Shaft Locking Type: | Set Screw |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Insert Finish: | Uncoated | End Cap Available: | Yes |
| Size Code: | 205 | Maximum Speed (RPM): | 3500 rpm |
General Specifications
| UPC: | 726166302863 | Weight: | 0.82 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 1.54 IN |
| Packaged Height: | 2.83 IN |

