System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCP208-40M-NC
Part #:53208CG
Catalog #:UCP208-40M-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.94 in | Overall Length (in): | 7.05 in |
| Bolt Size (mm): | M13 mm | Base Width (in): | 1.89 in |
| Overall Width (in): | 1.89 in | Bolt Size (in): | 1/2 in |
| Bore Diameter (mm): | 40 mm | Overall Length (mm): | 179.1 mm |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.9375 in |
| Overall Height (mm): | 100.1 mm | Bolt Spacing Max (in): | 5.79 in |
| Centerline to Outermost Bearing Face (in): | 1.25 in | Bolt Spacing Min (in): | 5.08 in |
| Bolt Spacing (in): | 5.44 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | White | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 2200 rpm |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Base Length (in): | 7.05 in |
| Size Code: | 208 | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | SB208-40M RG | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 180 °F | Lubricant: | NSF H1 Food Grade Grease |
| Cage Type: | Ball Riding Retainer | Housing Material: | Nolu-Clean |
| End Cap Available: | Yes |
General Specifications
| UPC: | 726166303075 | Weight: | 1.87 LB |
| Packaged Length: | 7.05 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

