System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP208-24-NC-OEC
Part #:78208CGR
Catalog #:UCP208-24-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.05 in | Overall Width (in): | 1.89 in |
| Base Width (in): | 1.89 in | Overall Height (in): | 3.94 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.9375 in |
| Bolt Spacing (in): | 5.44 in | Bolt Spacing Min (in): | 5.08 in |
| Centerline to Outermost Bearing Face (in): | 1.765 in | Bolt Spacing Max (in): | 5.79 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Back Seal Installed in Housing |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Lubricant: | NSF H1 Food Grade Grease | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 180 °F | End Cap Available: | Yes |
| Housing Material: | Nolu-Clean | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 2200 rpm |
| Cage Type: | Ball Riding Retainer | Radial Clearance: | Standard |
| Base Length (in): | 7.05 in | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 208 | Insert: | SB208-24 RG |
General Specifications
| UPC: | 726166492717 | Weight: | 1.92 LB |
| Packaged Length: | 7.05 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

