Sealmaster Mounted Stainless Steel Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - CRFS-PN24T
Part #:712628
Catalog #:CRFS-PN24T
KEY FEATURES
- High phosphorous electroless nickel plated 52100 steel for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- High quality solid base designed investment cast passivated 316 stainless steel casting providing the highest amount corrosion resistance currently available for stainless steel housings.
- Solid construction with machined base was designed for minimal gaps and no fillers
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Exclusive locking pin and dimple system provides a direct lubricant into the bearing cavity and ball path instead of around a lubrication groove, prevents outer ring rotation.
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.13 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.02 in | Overall Length (in): | 5.13 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Silver | Options: | Corrosion Resistant |
| Backside Shield/Seal: | Optional backside shield available order separate | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 2.75 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 4,467 lb |
| Shaft Locking Type: | Concentric | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 1750 rpm | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 7,340 lb | Bearing Insert Finish: | Phosphorus Nickel Coated |
| End Cap Available: | Yes | Fixed vs. Expansion: | Fixed |
| Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Inner Ring Outside Diameter (in): | 2.07 in |
| Size Code: | 2-19 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Backside Inner Diameter: | 3.5 | Insert: | PN-24T |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Stainless Steel |
| Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461347874 | Weight: | 5.50 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

