Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPBXT 407-4
Part #:554433
Catalog #:RPBXT 407-4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 10.875 in | Bolt Center-to-Center Length (in): | 15.25 in |
| Overall Length (in): | 18.375 in | Base Width (in): | 5.25 in |
| Bolt Size (in): | 0.875 in | Overall Width (in): | 6.75 in |
| Bore Size (in): | 4.4375 in | Centerline to Front Face (in): | 3.375 in |
| Bolt Center Max (in): | 16 in | Base to Center Height (in): | 6 in |
| Foot Height (in): | 2.5 in | Bolt Center Min (in): | 14.5 in |
| Inner Race Length (in): | 6.75 in | Collar Outer Diameter (in): | 6.5 in |
Technical Specifications
| Housing Base: | Solid | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Tapered Roller | Housing Material: | Cast Iron |
| Housing Type: | Pillow Block, Four Bolt | Expansion: | No |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 25,750 lb |
| Speed (Max): | 1250 | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Housing Construction: | Split Two Piece |
| Locking Type: | Double Collar Mount | Platform: | RPB Series |
| Housing Color: | Gray | Retainer Material: | Steel |
| End Cap: | No | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Replaceable Insert: | Yes |
| Bearing Insert Coating: | Uncoated | Series: | RPBXT |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Insert Number: | RCI-407 | Housing Style: | Pillow Block |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288744245 | Weight: | 121.40 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

