Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 111-2
Part #:550210
Catalog #:RPB 111-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.38 in | Overall Length (in): | 7.75 in |
| Overall Height (in): | 4.375 in | Base Width (in): | 2.313 in |
| Bolt Size (in): | 0.5 in | Bore Size (in): | 1.6875 in |
| Inner Race Length (in): | 3.375 in | Bolt Center Max (in): | 6.438 in |
| Base to Center Height (in): | 2.125 in | Bolt Center Min (in): | 5.563 in |
| Foot Height (in): | 1.25 in | Centerline to Front Face (in): | 1.688 in |
| Collar Outer Diameter (in): | 2.875 in |
Technical Specifications
| Housing Material: | Cast Iron | Expansion: | No |
| Seal Type: | Felt Labyrinth Seal | Insert Material: | 52100 Bearing Steel |
| Housing Base: | Solid | Housing Type: | Pillow Block, Two Bolt |
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Housing Construction: | Split Two Piece | Radial Dynamic Load Capacity (lb): | 6,140 lb |
| Misalignment: | ±3.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Bore Shape: | Straight |
| Speed (Max): | 3000 | Platform: | RPB Series |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Replaceable Insert: | Yes | Housing Color: | Gray |
| Retainer Material: | Steel | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Insert Number: | RCI-111 |
General Specifications
| UPC: | 662288479970 | Weight: | 10.31 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

