Browning Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920X 2 1/4
Part #:730009
Catalog #:PBE920X 2 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.875 in | Overall Length (in): | 10.5 in |
| Overall Height (in): | 5.5 in | Bolt Size (in): | 0.625 in |
| Overall Width (in): | 4 in | Bore Size (in): | 2.2500 in |
| Inner Race Length (in): | 4 in | Centerline to Front Face (in): | 2 in |
| Bolt Center Min (in): | 7.125 in | Base to Center Height (in): | 2.75 in |
| Bolt Center Max (in): | 8.75 in | Foot Height (in): | 1.625 in |
| Collar Outer Diameter (in): | 4.063 in |
Technical Specifications
| Housing Type: | Pillow Block, Two Bolt | Housing Material: | Cast Iron |
| Rolling Element: | Tapered Roller | Housing Base: | Semi-Solid |
| Insert Material: | 52100 Bearing Steel | Seal Type: | Single Lip Contact Seal |
| Expansion: | No | Measure Units: | Inch |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment: | None | Internal Clearance: | Standard |
| Speed (Max): | 1750 | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| Locking Type: | Double Collar Mount | End Cap: | No |
| Platform: | Type E | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Replaceable Insert: | No |
| Housing Color: | Gray | Retainer Material: | Steel |
| Misalignment Type: | None | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 200 °F | Ability to Relubricate: | Yes |
| Housing Style: | Pillow Block | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662289506682 | Weight: | 21.38 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

