Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERCI 115
Part #:550155
Catalog #:ERCI 115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.5 in | Bore Size (in): | 1.9375 in |
| Outer Race OD (in): | 3.939 in | Collar OD (in): | 3.25 in |
| Outer Race Width (in): | 2.1 in |
Technical Specifications
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Rolling Element: | Tapered Roller | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 8,070 lb | Speed (Max) (RPM): | 2500 rpm |
| Misalignment: | ±3.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| End Cap: | No | Retainer Material: | Steel |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| Platform: | RPB Series | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Lubrication Type: | Lithium; EP; NLGI#2 | Locking Type: | Double Collar Mount |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Felt Labyrinth Seal |
General Specifications
| UPC: | 662288479727 | Weight: | 6.50 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8482.20.0040 |
| Country of Origin: | United States of America |

