Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SF-16C
Part #:703425
Catalog #:SF-16C
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.438 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Operating Temperature Range (F): | -20 to 220 °F |
| Setscrew Torque (in-lbs): | 85 in/lbs | Max Operating Temperature (F): | 220 °F |
| End Cap Available: | No | Insert: | 2-1C |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Backside Inner Diameter: | 2.38 | Static Load Rating (lb): | 1,651 lb |
| Bearing Insert Finish: | Black Oxide | Dynamic Load Rating (lb): | 2,801 lb |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0442 cps |
| Grease Fitting Thread Size: | 1/4-28 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Inner Ring Outside Diameter (in): | 1.375 in | Maximum Speed (RPM): | 6350 rpm |
| Cage Type: | Land Riding Retainer | Size Code: | 2-015 |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662461021927 | Weight: | 1.99 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

