Sealmaster Mounted Cast Iron Four Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - MFP-43
Part #:701846
Catalog #:MFP-43
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.00 in | Overall Length (in): | 13 in |
| Bolt Size (in): | 3/4 in | Overall Height (in): | 7.25 in |
| Base Width (in): | 5.00 in | Bore Diameter (in): | 2.6875 in |
| Base to Center Height (in): | 3.5000 in | Foot Height (in): | 1.13 in |
| Length Through Bore (in): | 3.063 in | Bolt Spacing Min (in): | 9 in |
| Bolt Spacing Max (in): | 10.5 in | Centerline to Outermost Bearing Face (in): | 1.750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Brass |
| Housing Type: | Pillow Block, Four Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 500-650 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 2450 rpm |
| End Cap Available: | No | Dynamic Load Rating (lb): | 14,839 lb |
| Base Length (in): | 13.00 in | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.1072 cps |
| Insert: | 3-211 | Housing Material: | Cast Iron |
| Cage Type: | Land Riding Retainer | Vibration Frequency Fundamental Train: | 0.0069 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Type: | Medium Duty |
| Bolt Spacing Width Direction (in): | 2.75 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Powder Coated |
| Size Code: | 2-215 | Inner Ring Outside Diameter (in): | 3.641 in |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0761 cps |
| Max Operating Temperature (F): | 220 °F | Static Load Rating (lb): | 11,224 lb |
| Vibration Frequency Roller Spin: | 0.0476 cps | Radial Clearance: | Standard |
General Specifications
| UPC: | 662461013601 | Weight: | 33.40 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 8.13 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

