Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Double Setscrew Lock - MSPD-55
Part #:702191
Catalog #:MSPD-55
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking on both sides of ball path with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 15.38 in | Overall Width (in): | 4.44 in |
| Overall Height (in): | 8.81 in | Base Width (in): | 4.00 in |
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3.4375 in |
| Base to Center Height (in): | 4.5625 in | Foot Height (in): | 1.25 in |
| Length Through Bore (in): | 4.438 in | Bolt Spacing Max (in): | 13.5 in |
| Bolt Spacing Min (in): | 12.13 in | Centerline to Outermost Bearing Face (in): | 2.219 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Brass |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 500-650 in/lbs | Ability to Relubricate: | Yes |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | 3-37D |
| Vibration Frequency Outer Ring Defect: | 0.0685 cps | Inner Ring Outside Diameter (in): | 4.391 in |
| Dynamic Load Rating (lb): | 21,566 lb | Static Load Rating (lb): | 16,301 lb |
| Size Code: | 2-38 | Vibration Frequency Roller Spin: | 0.0454 cps |
| Grease Fitting Thread Size: | 1/4 NPT | Bearing Type: | Medium Duty |
| Base Length (in): | 15.38 in | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Vibration Frequency Inner Ring Defect: | 0.0981 cps |
| Vibration Frequency Fundamental Train: | 0.0069 cps | Max Operating Temperature (F): | 220 °F |
| Housing Coating: | Powder Coated | Maximum Speed (RPM): | 2800 rpm |
| Housing Material: | Cast Iron | Bearing Insert Finish: | Black Oxide |
| Radial Clearance: | Standard | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Land Riding Retainer |
| Shaft Locking Type: | Double Set Screw |
General Specifications
| UPC: | 662461016190 | Weight: | 51.00 LB |
| Packaged Length: | 17.25 IN | Packaged Width: | 9.88 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

