System Plast Mounted Nolu-Clean Tapped Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCPA206-20-NC
Part #:730206CGA-U
Catalog #:UCPA206-20-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | 7/16-24 | Base Width (in): | 0.78 in |
| Bolt Size (in): | 0.4375 in | Overall Length (in): | 0.78125 in |
| Overall Height (in): | 1.6875 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.5625 in | Length Through Bore (in): | 3 in |
| Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Steel Riveted |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Tapped Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Bearing Type: | Standard Duty | Size Code: | 206 |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 180 °F |
| Maximum Speed (RPM): | 2900 rpm | End Cap Available: | Yes |
| Radial Clearance: | Standard | Insert: | SB206-20 RG |
| Fixed vs. Expansion: | Fixed | Bearing Insert Finish: | Uncoated |
| Shaft Locking Type: | Set Screw | Lubricant: | NSF H1 Food Grade Grease |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Nolu-Clean | Housing Width (in): | 1.56 in |
General Specifications
| UPC: | 726166312534 | Weight: | 1.10 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 1.66 IN |
| Packaged Height: | 3.35 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

