Browning Mounted Rubber Rubber Mounted Cylindrical Cartridge Ball Bearing - 52100 Bearing Steel - Eccentric Lock - RUBRE-116
Part #:766558
Catalog #:RUBRE-116
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.53 in | Overall Width (in): | 1.41 in |
| Overall Length (in): | 2.53 in | Bore Diameter (in): | 1 in |
| Length Through Bore (in): | 1.41 in | Centerline to Outermost Bearing Face (in): | 0.92 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Series: | RUBRE 100 |
| Housing Type: | Cartridge, Cylindrical | Seal Type: | Single Lip Contact Seal |
| Outside Diameter (in): | 2.531 | Housing Style: | Cartridge Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.49 in | Insert: | SLE-116 |
| Inner Ring Outside Diameter (in): | 1.375 in | End Cap Available: | No |
| Bearing Type: | Light Duty | Static Load Rating (lb): | 1,651 lb |
| Max Operating Temperature (F): | 200 °F | Dynamic Load Rating (lb): | 2,801 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 3500 rpm |
| Shaft Locking Type: | Eccentric | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 205 | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | None | Housing Material: | Rubber |
| Housing Width (in): | 1 in |
General Specifications
| UPC: | 662460342979 | Weight: | 0.58 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 1.60 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

