Browning Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920FX 2 15/16
Part #:730051
Catalog #:PBE920FX 2 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 4 in | Bolt Size (in): | 0.625 in |
| Overall Width (in): | 4.5 in | Overall Length (in): | 12 in |
| Overall Height (in): | 6.25 in | Bore Size (in): | 2.9375 in |
| Base to Center Height (in): | 3.125 in | Foot Height (in): | 1.75 in |
| Bolt Center Max (in): | 9.875 in | Bolt Center Min (in): | 8 in |
| Inner Race Length (in): | 4.5 in | Centerline to Front Face (in): | 2.25 in |
| Collar Outer Diameter (in): | 4.719 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Measure Units: | Inch | Expansion: | No |
| Housing Type: | Pillow Block, Four Bolt | Rolling Element: | Tapered Roller |
| Seal Type: | Single Lip Contact Seal | Housing Base: | Semi-Solid |
| Misalignment: | None | Speed (Max): | 1500 |
| Locking Type: | Double Collar Mount | Bore Shape: | Straight |
| Internal Clearance: | Standard | Housing Construction: | One Piece |
| Radial Dynamic Load Capacity (lb): | 9,630 lb | Outer Ring Land Profile: | Standard |
| Misalignment Type: | None | Retainer Material: | Steel |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Housing Color: | Gray | Replaceable Insert: | No |
| Platform: | Type E | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 200 °F |
General Specifications
| UPC: | 662289586646 | Weight: | 28.85 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 4.50 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

