Sealmaster Female Rod End Bearing - Three-Piece with Y Stud DELRIN Race - CTFD 8Y
Part #:1470808000
Catalog #:CTFD 8Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.625 in | Ball Diameter (in): | 0.937 in |
| Base Diameter (in): | 0.875 in | Housing Width (in): | 0.5 in |
| Ball Flat Diameter (in): | 0.698 in | Head Diameter (in): | 1.312 in |
| Thread Length (in): | 1.156 in | Thread Size: | #1/2-20 |
| Length to Center of Ball (in): | 2.13 in | Stud Length to Center of Ball (in): | 2 in |
| Stud Thread Length (in): | 1 in | Stud Length to Hex (in): | 1.13 in |
Technical Specifications
| Product Type: | CTFD | Configuration: | Female |
| Housing Style: | Female Rod End | Race Material: | DELRIN |
| Liner: | DELRIN* Liner | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Series: | Commercial |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Axial Load: | 342 |
| Product Selection Available SW: | N | Construction: | Three-Piece Rod End with Y Stud |
| Thread Type: | UNF | Zerk Fitting SW: | N |
| Across Wrench Flats: | 0.75 | Bearing Type: | Rod End |
| Lubrication Type: | Self Lubricating | Thread: | RH |
| Misalignment Angle B3: | 24.3 | Max Static Radial Load: | 3,420 |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Bore Size (in): | 0.5000 in | Class: | Commercial |
| Lubrication Method: | Self Lubricating | Ability to Relubricate: | Self |
| Maximum Ambient Temperature (F): | 150 °F |
General Specifications
| UPC: | 662288727637 | Weight: | 0.41 LB |
| Packaged Length: | 2.78 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.31 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

